LMK61E0 系列超低抖动 PLLatinumTM 可编程振荡器使用分数 N 频率合成器与集成 VCO 来生成常用的参考时钟。LMK61E0M 支持 3.3V LVCMOS 输出。该器件 具有 从片上 EEPROM 自启动的功能以便产生出厂设置的默认输出频率,或者可通过 I2C 串行接口在系统中对器件寄存器和 EEPROM 设置进行完全编程。该器件通过 I2C 串行接口提供精细和粗糙的频率裕量控制,因此成为一种数控振荡器 (DCXO)。
您可以更新 PLL 反馈分频器,从而使用 12.5MHz 的 PFD(R 分频器=4,禁用倍频器)以小于 1ppb 的步进值进行无峰值或毛刺的输出频率调节以符合 xDSL 要求,或使用 100MHz 的 PFD(R 分频器=1,启用倍频器)以小于 5.2ppb 的步进值进行此调节以符合广播视频要求。频率裕量 特性 也有利于进行系统设计验证测试 (DVT),如标准合规性和系统时序裕量测试。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
LMK61E0M | QFM (8) | 7.00mm x 5.00mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER | |||
GND | 3 | Ground | Device Ground. |
VDD | 6 | Power | 3.3-V Power Supply. |
OUTPUT BLOCK | |||
OUT0, OUT1 | 4, 5 | Output | 3.3-V LVCMOS Output Pair (Outputs can be individually set to same polarity, opposite polarity, or tri-state) in LMK61E0M. By default, OUT0 is enabled and OUT1 is disabled and set at high impedance on power-up. |
DIGITAL CONTROL / INTERFACES | |||
ADD | 2 | LVCMOS | When left open, LSB of I2C slave address is set to 01. When tied to VDD, LSB of I2C slave address is set to 11. When tied to GND, LSB of I2C slave address is set to 00. |
OE | 1 | LVCMOS | Output Enable (internal pullup). In LMK61E0M, when set to low, output on OUT0 is disabled and set at high impedance. |
SCL | 8 | LVCMOS | I2C Serial Clock (open-drain). Requires an external pullup resistor to VDD. |
SDA | 7 | LVCMOS | I2C Serial Data (bi-directional, open-drain). Requires an external pullup resistor to VDD. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Device supply voltage | –0.3 | 3.6 | V |
VIN | Input voltage range for logic inputs | –0.3 | VDD + 0.3 | V |
VOUT | Output voltage range for clock outputs | –0.3 | VDD + 0.3 | V |
TJ | Junction temperature | 150 | °C | |
TSTG | Storage temperature | –40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Device supply voltage | 3.135 | 3.3 | 3.465 | V |
TA | Ambient temperature | –40 | 25 | 85 | °C |
TJ | Junction temperature | 115 | °C | ||
tRAMP | VDD power-up ramp time | 0.1 | 100 | ms |
THERMAL METRIC(1) | LMK61E0 (2) (3) (4) | UNIT | |||
---|---|---|---|---|---|
SIA (QFM) | |||||
8 PINS | |||||
Airflow (LFM) 0 | Airflow (LFM) 200 | Airflow (LFM) 400 | |||
RθJA | Junction-to-ambient thermal resistance | 54 | 44 | 41.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 34 | n/a | n/a | °C/W |
RθJB | Junction-to-board thermal resistance | 36.7 | n/a | n/a | °C/W |
ψJT | Junction-to-top characterization parameter | 11.2 | 16.9 | 21.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 36.7 | 37.8 | 38.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IDD | Device current consumption | LVCMOS | 140 | 180 | mA | |
IDD-PD | Device current consumption when output is disabled | OE = GND | 120 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output frequency | Fast mode, R22[7:6] = 0x0 | 50 | 200 | MHz | |
VOH | Output high voltage | IOH = 1 mA | 2.5 | V | ||
VOL | Output low voltage | IOL = 1 mA | 0.6 | V | ||
IOH | Output high current | –33 | mA | |||
IOL | Output low current | 33 | mA | |||
tR/tF(2) | Output rise/fall time | 20% to 80%, R22[7:6] = 0x2 | 1.1 | ns | ||
20% to 80%, R22[7:6] = 0x0 | 0.2 | ns | ||||
PN-Floor | Output phase noise floor (fOFFSET > 10 MHz) | 70.656 MHz | –150 | dBc/Hz | ||
ODC(2) | Output duty cycle | Fast mode, R22[7:6] = 0x0 | 45% | 55% | ||
ROUT | Output impedance | 50 | Ω |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high voltage | 1.4 | V | |||
VIL | Input low voltage | 0.6 | V | |||
IIH | Input high current | VIH = VDD | –40 | 40 | µA | |
IIL | Input low current | VIL = GND | –40 | 40 | µA | |
CIN | Input capacitance | 2 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high voltage | 1.4 | V | |||
VIL | Input low voltage | 0.4 | V | |||
IIH | Input high current | VIH = VDD | –40 | 40 | µA | |
IIL | Input low current | VIL = GND | –40 | 40 | µA | |
CIN | Input capacitance | 2 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fT | Frequency margining range from nominal | –1000 | 1000 | ppm |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VTHRESH | Threshold voltage(1) | 2.72 | 2.95 | V | ||
VDROOP | Allowable voltage droop(2) | 0.1 | V | |||
tSTARTUP | Start-up time(1) | Time elapsed from VDD at 3.135 V to output enabled | 10 | ms | ||
tOE-EN | Output enable time(2) | Time elapsed from OE at VIH to output enabled | 50 | µs | ||
tOE-DIS | Output disable time(2) | Time elapsed from OE at VIL to output disabled | 50 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high voltage | 1.2 | V | |||
VIL | Input low voltage | 0.6 | V | |||
IIH | Input leakage | –40 | 40 | µA | ||
CIN | Input capacitance | 2 | pF | |||
COUT | Input capacitance | 400 | pF | |||
VOL | Output low voltage | IOL = 3 mA | 0.6 | V | ||
fSCL | I2C clock rate | 100 | 1000 | kHz | ||
tSU_STA | START condition setup time | SCL high before SDA low | 0.6 | µs | ||
tH_STA | START condition hold time | SCL low after SDA low | 0.6 | µs | ||
tPH_SCL | SCL pulse width high | 0.6 | µs | |||
tPL_SCL | SCL pulse width low | 1.3 | µs | |||
tH_SDA | SDA hold time | SDA valid after SCL low | 0 | 0.9 | µs | |
tSU_SDA | SDA setup time | 115 | ns | |||
tR_IN / tF_IN | SCL/SDA input rise and fall time | 300 | ns | |||
tF_OUT | SDA output fall time | CBUS = 10 pF to 400 pF | 250 | ns | ||
tSU_STOP | STOP condition setup time | 0.6 | µs | |||
tBUS | Bus free time between STOP and START | 1.3 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fVCO | VCO frequency range | 4.6 | 5.6 | GHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RJ | RMS phase jitter(2)
(12 kHz – 20 MHz) |
fOUT ≥ 50 MHz, Fractional-N PLL, LVCMOS output | 500 | 1000 | fs RMS |
PARAMETER | CONDITION / TEST METHOD |
---|---|
Mechanical Shock | MIL-STD-202, Method 213 |
Mechanical Vibration | MIL-STD-202, Method 204 |
Moisture Sensitivity Level | J-STD-020, MSL3 |
The LMK61E0 is a programmable oscillator family that generates commonly used reference clocks. LMK61E0M supports 3.3-V LVCMOS outputs with less than 1000-fs RMS max jitter in integer PLL and fractional PLL modes.
NOTE
Control blocks are compatible with 1.8-V, 2.5-V, and 3.3-V I/O voltage levels.
The LMK61E0 is an integrated oscillator that includes a 50-MHz crystal and a fractional PLL with integrated VCO that supports a frequency range of 4.6 GHz to 5.6 GHz. The PLL block consists of a phase frequency detector (PFD), charge pump, integrated passive loop filter, a feedback divider that can support both integer and fractional values and a delta-sigma engine for noise suppression in fractional PLL mode. Completing the device is the combination of an integer output divider and an LVCMOS output buffer. The PLL is powered by on-chip low dropout (LDO) linear voltage regulators and the regulated supply network is partitioned such that the sensitive analog supplies are running from separate LDOs than the digital supplies which use their own LDO. The LDOs provide isolation to the PLL from any noise in the external power supply rail. The device supports fine and coarse frequency margining by changing the settings of the integrated oscillator and the output divider respectively.
The LMK61E0 supports I2C programming interface where an I2C host can update any device configuration after the device enables the host interface and the host writes a sequence that updates the device registers. Once the device configuration is set, the host can also write to the on-chip EEPROM for a new set of power-up defaults based on the configuration pin settings in the soft pin configuration mode.
Figure 4 shows the method that this document employs to refer to an individual register bit or a grouping of register bits. If a drawing or text references an individual bit the format is to specify the register number first and the bit number second. The LMK61E0 contains 38 registers that are 8 bits wide. The register addresses and the bit positions both begin with the number zero (0). The bit address is placed in brackets or after a period. The first bit in the register file is address R0[0] or R0.0 meaning that it is located in Register 0 and is bit position 0. The last bit in the register file is address R72[7] or R72.7 referring to the 8th bit of register address 72 (the 73rd register in the device). Figure 4 also lists specific bit positions as a number contained within a box. A box with the register address encloses the group of boxes that represent the bits relevant to the specific device circuitry in context.
The PLL in LMK61E0 can be configured to accommodate various output frequencies either through I2C programming interface or, in the absence of programming the PLL defaults stored in EEPROM are loaded on power up. The PLL can be configured by setting the Reference Doubler, Integrated PLL Loop Filter, Feedback Divider, and Output Divider. The corresponding register addresses and configurations are detailed in the description section of each block below.
For the PLL to operate in closed-loop mode, the following condition in Equation 1 has to be met.
where
On LMK61E0M, the output frequency is related to the VCO frequency as given in Equation 2.
where
The output frequency step size for every bit change in the numerator of the PLL fractional feedback divider is given in Equation 3.
The integrated oscillator in LMK61E0 features programmable load capacitances that can be set for the device to either operate at exactly its nominal oscillation frequency or operate at a fixed frequency offset from its nominal oscillation frequency. This is done by programming R16 and R17. More details on frequency margining are provided in Fine Frequency Margining.
The reference path has a divider and frequency doubler. The reference divider can be bypassed by programming R24[0] = 0 or can be set to divide-by-4 by programming R24[0] = 1. Enabling the divider results in a lower comparison frequency for the PLL and would result in a 6-dB increase in the in-band phase noise at the output of the LMK61E0 but would result in a finer frequency resolution at the output for every bit change in the numerator of fractional feedback divider. The reference doubler can be enabled by programming R34[5] = 1. Bypassing the divider allows for a higher comparison rate and improved in-band phase noise at the output of the LMK61E0. Enabling the doubler allows a higher comparison frequency for the PLL and would result in a 3-dB reduction in the in-band phase noise at the output of the LMK61E0. Enabling the doubler also results in higher reference and phase detector spurs which will be minimized by enabling the higher order components (R3, C3) of the loop filter and programming them to appropriate values. Disabling the doubler would result in a finer frequency resolution at the output for every bit change in the numerator of the fractional feedback divider and higher in-band phase noise on the device output than when the doubler is enabled. However, the reference and phase detector spurs would be lower on the device output than when the doubler is enabled.
The Phase Frequency Detector (PFD) of the PLL takes inputs from the reference path and the feedback divider output and produces an output that is dependent on the phase and frequency difference between the two inputs. The input frequency of the PFD is equal to the 50-MHz reference frequency doubled if the reference doubler is enabled and then divided by 4 if the reference divider is enabled. The feedback frequency to the PFD must equal the reference path frequency to the PFD for the PLL to lock.
The N divider of the PLL includes fractional compensation and can achieve any fractional denominator (DEN) from 1 to 4,194,303. The integer portion, INT (valid range 1-4095), is the whole part of the N divider value and the fractional portion, NUM / DEN, is the remaining fraction. INT, NUM, and DEN are programmed in R25/R26, R27/R28/R29, and R30/R31/R32, respectively. The total programmed N divider value, N, is determined by: N = INT + NUM / DEN. The output of the N divider sets the PFD frequency to the PLL. The feedback frequency to the PFD must equal the reference path frequency to the PFD for the PLL to lock. In DCXO mode, the NUM registers can be reprogrammed MSB first and LSB last to update the output frequency without glitches or spikes.
The delta signal modulator is a key component of the fractional engine and is involved in noise shaping for better phase noise and spurs in the band of interest. The order of the delta sigma modulator is selectable between integer mode and third order for fractional PLL mode, and it can be programmed in R33[1:0]. Dithering can be programmed in R33[3:2] and should be disabled for integer PLL mode and set to weak for fractional PLL mode.
The PLL has charge pump slices of 1.6 mA, to be used when PLL is set to fractional mode, or 6.4 mA, to be used when PLL is set to integer mode. These slices can be selected by programming R34[3:0]. When PLL is set to fractional mode, a phase shift needs to be introduced to maintain a linear response and ensure consistent performance across operating conditions and a value of 0x2 should be programmed in R35[6:4]. When PLL is set to integer mode, a value of 0x0 should be programmed in R35[6:4].
The LMK61E0 features a fully integrated loop filter for the PLL and supports programmable loop bandwidth from 100 kHz to 1 MHz. The loop filter components, R2, C1, R3, C3, can be configured by programming R36, R37, R38 and R39 respectively. The LMK61E0 features a fixed value of C2 of 10 nF. When PLL is configured in the fractional mode, R35[2] should be set to 1. When reference doubler is disabled for integer mode PLL, R35[2] should be set to 0 and R38[6:0] should be set to 0x00. When reference doubler is enabled for integer mode PLL, R35[2] should be set to 1 and R38 and R39 are written with the appropriate values. Figure 5 shows the loop filter structure of the PLL. It is important to set the PLL to best possible bandwidth to minimize output jitter.
The PLL in LMK61E0 is made of LC VCO that is designed using high-Q monolithic inductors to oscillate between 4.6 GHz and 5.6 GHz and has low phase noise characteristics. The VCO must be calibrated to ensure that the clock outputs deliver optimal phase noise performance. Fundamentally, a VCO calibration establishes an optimal operating point within the tuning range of the VCO. Setting R72[1] to 1 causes a VCO recalibration and is necessary after device reconfiguration. VCO calibration automatically occurs on device power up.
LMK61E0M has two integer dividers in series in the output signal path. The VCO post-divider divides the VCO frequency by 4 or 5 and is programmed in R22[5]. The following high-speed output divider supports divide values of 6 to 256 and is programmed in R22 and R23. The output divider also supports coarse frequency margining that can initiate as low as a 5% change in the output frequency. To change the output divider, R23 needs to be programmed first and then R22. This is necessary for the CMOS divider to load the correct divide value.
The clock outputs on LMK61E0M support 3.3-V LVCMOS levels. Both pins can be individually set to be the same polarity or opposite polarity of the other, or can be set to high impedance or tri-state. By default, OUT0 is enabled and OUT1 is tristate. OUT0 is controlled by R20[2] and OUT1 is controlled by R24[4]. The slew rate of the LVCMOS output can be set to fast or slow by programming R22[7:6] = 0x0 or 0x2.
The PLL loss of lock and PLL calibration status can be monitored by reading R66[1:0]. These bits represent a logic-high interrupt output and are self-cleared once the readback is complete.
The PLL loss of lock detection circuit is a digital circuit that detects any frequency error, even a single cycle slip. Loss of lock may occur when an incorrect PLL configuration is programmed or the VCO has not been recalibrated.
The host (DSP, Microcontroller, FPGA, etc) configures and monitors the LMK61E0 through the I2C port. The host reads and writes to a collection of control and status bits called the register map. The device blocks can be controlled and monitored through a specific grouping of bits located within the register file. The host controls and monitors certain device Wide critical parameters directly through register control and status bits. In the absence of the host, the LMK61E0 can be configured to operate from its on-chip EEPROM. The EEPROM array is automatically copied to the device registers upon power up. The user has the flexibility to rewrite the contents of EEPROM from the SRAM up to 100 times.
Within the device registers, there are certain bits that have read or write access. Other bits are read-only (an attempt to write to a read-only bit will not change the state of the bit). Certain device registers and bits are reserved meaning that they must not be changed from their default reset state. Figure 6 shows interface and control blocks within LMK61E0 and the arrows refer to read access from and write access to the different embedded memories (EEPROM, SRAM).
In applications that require the LMK61E0 as part of a PLL that is implemented in another device like an FPGA, it can be used as a digitally controlled oscillator (DCXO) where the frequency control word can be passed along through I2C to the LMK61E0 on a regular basis which in turn updates the numerator of its fractional feedback divider by the required amount. In such a scenario, the entire portion of numerator for the fractional feedback divider must be written on every attempt MSB first and LSB last to ensure that the output frequency does not jump during the update, as described in Feedback Divider (N). In every update cycle, a total of 46 bits needs to be updated leading to a maximum update rate of 8.7 kHz with a maximum I2C rate of 1 Mbps. The minimum step size of 0.55 ppb (parts per billion) is achieved for the maximum VCO frequency of 5.6 GHz and when reference input doubler is disabled and reference divider is set to 4. The minimum step size of 4.96 ppb (parts per billion) is achieved for the maximum VCO frequency of 4.8 GHz and when reference input doubler is enabled and reference divider is bypassed.
IEEE802.3 dictates that Ethernet frames stay compliant to the standard specifications when clocked with a reference clock that is within ±100 ppm of its nominal frequency. In the worst case, an RX node with its local reference clock at –100 ppm from its nominal frequency should be able to work seamlessly with a TX node that has its own local reference clock at +100 ppm from its nominal frequency. Without any clock compensation on the RX node, the read pointer will severely lag behind the write pointer and cause FIFO overflow errors. On the contrary, when the RX node’s local clock operates at +100 ppm from its nominal frequency and the TX node’s local clock operates at –100 ppm from its nominal frequency, FIFO underflow errors occur without any clock compensation.
To prevent such overflow and underflow errors from occurring, modern ASICs and FPGAs include a clock compensation scheme that introduces elastic buffers. Such a system, shown in Figure 7, is validated thoroughly during the validation phase by interfacing slower nodes with faster ones and ensuring compliance to IEEE802.3. The LMK61E0 provides the ability to fine tune the frequency of its outputs based on changing its load capacitance for the integrated oscillator. This fine tuning can be done through I2C as described in Integrated Oscillator. The change in load capacitance is implemented in a manner such that the output of LMK61E0 undergoes a smooth monotonic change in frequency.
Certain systems require the processors to be tested at clock frequencies that are slower or faster by 5% or 10%. The LMK61E0 offers the ability to change its output divider for the desired change from its nominal output frequency as explained in High-Speed Output Divider.
The I2C port on the LMK61E0 works as a slave device and supports both the 100-kHz standard mode and 1-MHz fast mode operations. Fast mode imposes a glitch tolerance requirement on the control signals. Therefore, the input receivers ignore pulses of less than 50-ns duration. The I2C timing is given in I2C-Compatible Interface Characteristics (SDA, SCL). The timing diagram is given in Figure 8.
In an I2C bus system, the LMK61E0 acts as a slave device and is connected to the serial bus (data bus SDA and lock bus SCL). These are accessed via a 7-bit slave address transmitted as part of an I2C packet. Only the device with a matching slave address responds to subsequent I2C commands. In soft pin mode, the LMK61E0 allows up to three unique slave devices to occupy the I2C bus based on the pin strapping of ADD (tied to VDD, GND or left open). The device slave address is 10110xx (the two LSBs are determined by the ADD pin).
During the data transfer through the I2C interface, one clock pulse is generated for each data bit transferred. The data on the SDA line must be stable during the high period of the clock. The high or low state of the data line can change only when the clock signal on the SCL line is low. The start data transfer condition is characterized by a high-to-low transition on the SDA line while SCL is high. The stop data transfer condition is characterized by a low-to-high transition on the SDA line while SCL is high. The start and stop conditions are always initiated by the master. Every byte on the SDA line must be eight bits long. Each byte must be followed by an acknowledge bit and bytes are sent MSB first. The I2C register structure of the LMK61E0 is shown in Figure 9.
The acknowledge bit (A) or non-acknowledge bit (A’) is the 9th bit attached to any 8-bit data byte and is always generated by the receiver to inform the transmitter that the byte has been received (when A = 0) or not (when A’ = 0). A = 0 is done by pulling the SDA line low during the 9th clock pulse and A’ = 0 is done by leaving the SDA line high during the 9th clock pulse.
The I2C master initiates the data transfer by asserting a start condition which initiates a response from all slave devices connected to the serial bus. Based on the 8-bit address byte sent by the master over the SDA line (consisting of the 7-bit slave address (MSB first) and an R/W’ bit), the device whose address corresponds to the transmitted address responds by sending an acknowledge bit. All other devices on the bus remain idle while the selected device waits for data transfer with the master.
After the data transfer has occurred, stop conditions are established. In write mode, the master asserts a stop condition to end data transfer during the 10th clock pulse following the acknowledge bit for the last data byte from the slave. In read mode, the master receives the last data byte from the slave but does not pull SDA low during the 9th clock pulse. This is known as a non-acknowledge bit. By receiving the non-acknowledge bit, the slave knows the data transfer is finished and enters the idle mode. The master then takes the data line low during the low period before the 10th clock pulse, and high during the 10th clock pulse to assert a stop condition. A generic transaction is shown in Figure 10.
The LMK61E0 I2C interface supports Block Register Write/Read, Read/Write SRAM, and Read/Write EEPROM operations. For Block Register Write/Read operations, the I2C master can individually access addressed registers that are made of an 8-bit data byte. The offset of the indexed register is encoded in the register address, as described in Table 1 below.
DEVICE | A6 | A5 | A4 | A3 | A2 | ADD pin | R/W |
---|---|---|---|---|---|---|---|
LMK61E0 | 1 | 0 | 1 | 1 | 0 | 0x0, 0x1 or 0x3 | 1/0 |
The I2C Block Register Write transaction is illustrated in Figure 11 and consists of the following sequence.
The I2C Block Register Read transaction is illustrated in Figure 12 and consists of the following sequence.
The on-chip SRAM is a volatile, shadow memory array used to temporarily store register data, and is intended only for programming the non-volatile EEPROM. The SRAM has the identical data format as the EEPROM map. The register configuration data can be transferred to the SRAM array through special memory access registers in the register map. To successfully program the SRAM, the complete base array and at least one page should be written. The following details the programming sequence to transfer the device registers into the SRAM.
The SRAM can also be written with particular values according to the following programming sequence.
NOTE
It is possible to increment SRAM address incorrectly when 2 successive accesses are made to R51.
The on-chip EEPROM is a non-volatile memory array used to permanently store register data for a custom device start-up configuration setting to initialize registers upon power up or POR. The EEPROM is comprised of bits shown in the EEPROM Map. The transfer must first happen to the SRAM and then to the EEPROM. During “EEPROM write”, R49[2] is a 1 and the EEPROM contents cannot be accessed. The following details the programming sequence to transfer the entire contents of SRAM to EEPROM.
The contents of the SRAM can be read out, one word at a time, starting with that of the requested address. Following details the programming sequence for an SRAM read by address.
NOTE
It is possible to increment SRAM address incorrectly when 2 successive accesses are made to R51.
The contents of the EEPROM can be read out, one word at a time, starting with that of the requested address. Following details the programming sequence for an EEPROM read by address.
NOTE
It is possible to increment EEPROM address incorrectly when 2 successive accesses are made to R51.
Any bit that is labeled as RESERVED should be written with a 0.
BYTE NO. | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
---|---|---|---|---|---|---|---|---|
0 | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
1 | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
2 | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
3 | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
4 | NVMSCRC[7] | NVMSCRC[6] | NVMSCRC[5] | NVMSCRC[4] | NVMSCRC[3] | NVMSCRC[2] | NVMSCRC[1] | NVMSCRC[0] |
5 | NVMCNT[7] | NVMCNT[6] | NVMCNT[5] | NVMCNT[4] | NVMCNT[3] | NVMCNT[2] | NVMCNT[1] | NVMCNT[0] |
6 | 1 | RESERVED | RESERVED | RESERVED | RESERVED | 1 | RESERVED | RESERVED |
7 | RESERVED | RESERVED | 1 | RESERVED | RESERVED | RESERVED | RESERVED | 1 |
8 | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
9 | SLAVEADR[7] | SLAVEADR[6] | SLAVEADR[5] | SLAVEADR[4] | SLAVEADR[3] | RESERVED | RESERVED | RESERVED |
10 | EEREV[7] | EEREV[6] | EEREV[5] | EEREV[4] | EEREV[3] | EEREV[2] | EEREV[1] | EEREV[0] |
11 | RESERVED | PLL_PDN | RESERVED | RESERVED | RESERVED | RESERVED | AUTOSTRT | RESERVED |
14 | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | 1 | RESERVED | 1 |
15 | RESERVED | XO_CAPCTRL[1] | XO_CAPCTRL[0] | XO_CAPCTRL[9] | XO_CAPCTRL[8] | XO_CAPCTRL[7] | XO_CAPCTRL[6] | XO_CAPCTRL[5] |
16 | XO_CAPCTRL[4] | XO_CAPCTRL[3] | XO_CAPCTRL[2] | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
19 | RESERVED | RESERVED | OUT0_HIZ | CMOS_MUTE | RESERVED | OUT1_INV | OUT0_INV | RESERVED |
20 | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
21 | RESERVED | RESERVED | RESERVED | OUT1_HIZ | RESERVED | RESERVED | RESERVED | PLL_RDIV |
22 | PLL_NDIV[11] | PLL_NDIV[10] | PLL_NDIV[9] | PLL_NDIV[8] | PLL_NDIV[7] | PLL_NDIV[6] | PLL_NDIV[5] | PLL_NDIV[4] |
23 | PLL_NDIV[3] | PLL_NDIV[2] | PLL_NDIV[1] | PLL_NDIV[0] | PLL_NUM[21] | PLL_NUM[20] | PLL_NUM[19] | PLL_NUM[18] |
24 | PLL_NUM[17] | PLL_NUM[16] | PLL_NUM[15] | PLL_NUM[14] | PLL_NUM[13] | PLL_NUM[12] | PLL_NUM[11] | PLL_NUM[10] |
25 | PLL_NUM[9] | PLL_NUM[8] | PLL_NUM[7] | PLL_NUM[6] | PLL_NUM[5] | PLL_NUM[4] | PLL_NUM[3] | PLL_NUM[2] |
26 | PLL_NUM[1] | PLL_NUM[0] | PLL_DEN[21] | PLL_DEN[20] | PLL_DEN[19] | PLL_DEN[18] | PLL_DEN[17] | PLL_DEN[16] |
27 | PLL_DEN[15] | PLL_DEN[14] | PLL_DEN[13] | PLL_DEN[12] | PLL_DEN[11] | PLL_DEN[10] | PLL_DEN[9] | PLL_DEN[8] |
28 | PLL_DEN[7] | PLL_DEN[6] | PLL_DEN[5] | PLL_DEN[4] | PLL_DEN[3] | PLL_DEN[2] | PLL_DEN[1] | PLL_DEN[0] |
29 | PLL_ DTHRMODE[1] |
PLL_DTHRMODE[0] | PLL_ORDER[1] | PLL_ORDER[0] | RESERVED | RESERVED | PLL_D | PLL_CP[3] |
30 | PLL_CP[2] | PLL_CP[1] | PLL_CP[0] | PLL_CP_PHASE_ SHIFT[2] |
PLL_CP_PHASE_ SHIFT[1] |
PLL_CP_PHASE_ SHIFT[0] |
PLL_ENABLE_ C3[2] |
PLL_ENABLE_ C3[1] |
31 | PLL_ENABLE_ C3[0] |
PLL_LF_R2[7] | PLL_LF_R2[6] | PLL_LF_R2[5] | PLL_LF_R2[4] | PLL_LF_R2[3] | PLL_LF_R2[2] | PLL_LF_R2[1] |
32 | PLL_LF_R2[0] | PLL_LF_C1[2] | PLL_LF_C1[1] | PLL_LF_C1[0] | PLL_LF_R3[6] | PLL_LF_R3[5] | PLL_LF_R3[4] | PLL_LF_R3[3] |
33 | PLL_LF_R3[2] | PLL_LF_R3[1] | PLL_LF_R3[0] | PLL_LF_C3[2] | PLL_LF_C3[1] | PLL_LF_C3[0] | CMOS_SLEWRATE[1] | CMOS_SLEWRATE[0] |
34 | PRE_DIV | OUT_DIV[8] | OUT_DIV[7] | OUT_DIV[6] | OUT_DIV[5] | OUT_DIV[4] | OUT_DIV[3] | OUT_DIV[2] |
35 | OUT_DIV[1] | OUT_DIV[0] | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
The default/reset values for each register is specified for LMK61E0.
NAME | ADDR | RESET | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
---|---|---|---|---|---|---|---|---|---|---|
VNDRID_BY1 | 0 | 0x10 | VNDRID[15:8] | |||||||
VNDRID_BY0 | 1 | 0x0B | VNDRID[7:0] | |||||||
PRODID | 2 | 0x33 | PRODID[7:0] | |||||||
REVID | 3 | 0x00 | REVID[7:0] | |||||||
SLAVEADR | 8 | 0xB0 | SLAVEADR[7:1] | RESERVED | ||||||
EEREV | 9 | 0x00 | EEREV[7:0] | |||||||
DEV_CTL | 10 | 0x01 | RESERVED | PLL_PDN | RESERVED | ENCAL | AUTOSTRT | |||
XO_CAPCTRL_ BY1 |
16 | 0x00 | RESERVED | XO_CAPCTRL[1:0] | ||||||
XO_CAPCTRL_ BY0 |
17 | 0x00 | XO_CAPCTRL[9:2] | |||||||
CMOSCTL | 20 | 0x00 | RESERVED | OUT0_HIZ | CMOS_MUTE | RESERVED | ||||
DIFFCTL | 21 | 0x01 | RESERVED | OUT1_INV | OUT0_INV | RESERVED | ||||
OUTDIV_BY1 | 22 | 0x00 | CMOS_SLEWRATE[1:0] | PRE_DIV | RESERVED | OUT_DIV[8] | ||||
OUTDIV_BY0 | 23 | 0x20 | OUT_DIV[7:0] | |||||||
RDIVCMOSCTL | 24 | 0x00 | RESERVED | OUT1_HIZ | RESERVED | PLL_RDIV | ||||
PLL_NDIV_BY1 | 25 | 0x00 | RESERVED | PLL_NDIV[11:8] | ||||||
PLL_NDIV_BY0 | 26 | 0x64 | PLL_NDIV[7:0] | |||||||
PLL_FRACNUM_ BY2 |
27 | 0x00 | RESERVED | PLL_NUM[21:16] | ||||||
PLL_FRACNUM_ BY1 |
28 | 0x00 | PLL_NUM[15:8] | |||||||
PLL_FRACNUM_ BY0 |
29 | 0x00 | PLL_NUM[7:0] | |||||||
PLL_FRACDEN_ BY2 |
30 | 0x00 | RESERVED | PLL_DEN[21:16] | ||||||
PLL_FRACDEN_ BY1 |
31 | 0x00 | PLL_DEN[15:8] | |||||||
PLL_FRACDEN_ BY0 |
32 | 0x00 | PLL_DEN[7:0] | |||||||
PLL_MASHCTRL | 33 | 0x0C | RESERVED | PLL_DTHRMODE[1:0] | PLL_ORDER[1:0] | |||||
PLL_CTRL0 | 34 | 0x24 | RESERVED | PLL_D | RESERVED | PLL_CP[3:0] | ||||
PLL_CTRL1 | 35 | 0x03 | RESERVED | PLL_CP_PHASE_SHIFT[2:0] | RESERVED | PLL_ENABLE_C3[2:0] | ||||
PLL_LF_R2 | 36 | 0x28 | PLL_LF_R2[7:0] | |||||||
PLL_LF_C1 | 37 | 0x00 | RESERVED | PLL_LF_C1[2:0] | ||||||
PLL_LF_R3 | 38 | 0x00 | RESERVED | PLL_LF_R3[6:0] | ||||||
PLL_LF_C3 | 39 | 0x00 | RESERVED | PLL_LF_C3[2:0] | ||||||
PLL_CALCTRL | 42 | 0x00 | RESERVED | PLL_CLSDWAIT[1:0] | PLL_VCOWAIT[1:0] | |||||
NVMSCRC | 47 | 0x00 | NVMSCRC[7:0] | |||||||
NVMCNT | 48 | 0x00 | NVMCNT[7:0] | |||||||
NVMCTL | 49 | 0x10 | RESERVED | REGCOMMIT | NVMCRCERR | NVMAUTOCRC | NVMCOMMIT | NVMBUSY | NVMERASE | NVMPROG |
NVMLCRC | 50 | 0x00 | NVMLCRC[7:0] | |||||||
MEMADR | 51 | 0x00 | RESERVED | MEMADR[6:0] | ||||||
NVMDAT | 52 | 0x00 | NVMDAT[7:0] | |||||||
RAMDAT | 53 | 0x00 | RAMDAT[7:0] | |||||||
NVMUNLK | 56 | 0x00 | NVMUNLK[7:0] | |||||||
INT_LIVE | 66 | 0x00 | RESERVED | LOL | CAL | |||||
SWRST | 72 | 0x00 | RESERVED | SWR2PLL | RESERVED |
VNDRID_BY1 and VNDRID_BY0 registers are used to store the unique 16-bit Vendor Identification number assigned to I2C vendors.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | VNDRID[15:8] | R | 0x10 | N | Vendor Identification Number Byte 1. |
VNDRID_BY1 and VNDRID_BY0 registers are used to store the unique 16-bit Vendor Identification number assigned to I2C vendors.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | VNDRID[7:0] | R | 0x0B | N | Vendor Identification Number Byte 0. |
The Product Identification Number is a unique 8-bit identification number used to identify the LMK61E0.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | PRODID[7:0] | R | 0x33 | N | Product Identification Number. |
The REVID register is used to identify the LMK61E0 mask revision.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | REVID[7:0] | R | 0x00 | N | Device Revision Number. The Device Revision Number is used to identify the LMK61E0 mask-set revision used to fabricate this device. |
The SLAVEADR register reflects the 7-bit I2C Slave Address value initialized from from on-chip EEPROM.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7:1] | SLAVEADR[7:1] | R | 0x58 | Y | I2C Slave Address. This field holds the 7-bit Slave Address used to identify this device during I2C transactions. The two least significant bits of the address can be configured using ADD pin as shown. | |
SLAVEADR[2:1] | ADD pin | |||||
0 (0x0) | 0 | |||||
1 (0x1) | Float | |||||
3 (0x3) | 1 | |||||
[0] | RESERVED | - | - | N | Reserved. |
The EEREV register provides an EEPROM image revision record. EEPROM Image Revision is automatically retrieved from EEPROM and stored in the EEREV register after a reset or after a EEPROM commit operation.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | EEREV[7:0] | R | 0x00 | Y | EEPROM Image Revision ID |
The DEV_CTL register holds the control functions described in the following table.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7] | RESERVED | - | 0 | Y | Reserved. | |
[6] | PLL_PDN | RW | 0 | Y | PLL Powerdown. The PLL_PDN bit determines whether PLL is automatically enabled and calibrated after a hardware reset. If the PLL_PDN bit is set to 1 during normal operation then PLL is disabled and the calibration circuit is reset. When PLL_PDN is then cleared to 0 PLL is re-enabled and the calibration sequence is automatically restarted. | |
PLL_PDN | Value | |||||
0 | PLL Enabled | |||||
1 | PLL Disabled | |||||
[5] | CMOS_SEL | RW | 1 | Y | Set to 1 for LMK61E0M. | |
[4:2] | RESERVED[5:2] | RW | 0 | Y | Reserved. | |
[1] | ENCAL | RWSC | 0 | N | Enable Frequency Calibration. Triggers PLL/VCO calibration on both PLLs in parallel on 0 –> 1 transition of ENCAL. This bit is self-clearing and set to a 0 after PLL/VCO calibration is complete. In powerup or software rest mode, AUTOSTRT takes precedence. | |
[0] | AUTOSTRT | RW | 1 | Y | Autostart. If AUTOSTRT is set to 1 the device will automatically attempt to achieve lock and enable outputs after a device reset. A device reset can be triggered by the power-on-reset, RESETn pin or by writing to the RESETN_SW bit. If AUTOSTRT is 0 then the device will halt after the configuration phase, a subsequent write to set the AUTOSTRT bit to 1 will trigger the PLL Lock sequence. |
XO Margining Offset Value bits[9:8]
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:2] | RESERVED[5:0] | - | - | N | Reserved. |
[1:0] | XO_CAPCTRL [1:0] | RW | 0x0 | Y | XO Offset Value bits [1:0] |
XO Margining Offset Value bits[7:0]
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | XO_CAPCTRL [9:2] | RW | 0x80 | Y | XO Offset Value bits[9:2] |
The CMOSCTL register provides control over Output for LMK61E0M.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7:3] | RESERVED | - | - | N | Reserved. | |
[2] | OUT0_HIZ | RW | 0 | Y | Controls OUT0 in LMK61E0M. When set to 1, the output is tri-stated with high impedance. When set to 0, the output is in normal operation. | |
[1] | CMOS_MUTE | RW | 0 | Y | Output channel mute in LMK61E0M. | |
[0] | RESERVED | - | - | N | Reserved. |
LVCMOS channel inversion is controlled by the OUT0_INV and OUT1_INV registers.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7:6] | RESERVED | - | - | N | Reserved. | |
[5] | OUT1_INV | RW | 0 | Y | Inversion for CMOS output channel 1. | |
[4] | OUT0_INV | RW | 0 | Y | Inversion for CMOS output channel 0. | |
[3:0] | RESERVED | - | - | N | Reserved. |
The 9-bit output integer divider value is set by the OUTDIV_BY1 and OUTDIV_BY0 registers.
The 9-bit output integer divider value is set by the OUTDIV_BY1 and OUTDIV_BY0 registers.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | OUT_DIV[7:0] | RW | 0x20 | Y | Channel's Output Divider Byte 0 (Bits 7-0). To change the output divider, R23 needs to be programmed first and then R22. This is necessary for the CMOS divider to load the correct divide value. |
Sets R divider and CMOS OUT1 control for LMK61E0M.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:5] | RESERVED | - | - | N | Reserved. |
[4] | OUT1_HIZ | RW | 1 | Y | Controls OUT1 in LMK61E0M. When set to 1, the output is tri-stated with high impedance. When set to 0, the output is in normal operation. |
[3:1] | RESERVED | - | - | N | Reserved. |
[0] | PLL_RDIV | RW | 0 | Y | On LMK61E0M, R divider is set to divide-by-4 when set to 1 and R divider is bypassed when set to 0. |
The 12-bit N integer divider value for PLL is set by the PLL_NDIV_BY1 and PLL_NDIV_BY0 registers.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:4] | RESERVED | - | - | N | Reserved. |
[3:0] | PLL_NDIV[11:8] | RW | 0x0 | Y | PLL N Divider Byte 1. PLL Integer N Divider bits [11:8]. |
The PLL_NDIV_BY0 register is described in the following table.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | PLL_NDIV[7:0] | RW | 0x32 | Y | PLL N Divider Byte 0. PLL Integer N Divider bits [7:0]. |
The 22-bit Fractional Divider Numerator value for PLL is set by registers PLL_FRACNUM_BY2, PLL_FRACNUM_BY1 and PLL_FRACNUM_BY0.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:6] | RESERVED | - | - | N | Reserved. |
[5:0] | PLL_NUM[21:16] | RW | 0x00 | Y | PLL Fractional Divider Numerator Byte 2. Bits [21:16] |
The PLL_FRACNUM_BY1 register is described in the following table.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | PLL_NUM[15:8] | RW | 0x00 | Y | PLL Fractional Divider Numerator Byte 1. Bits [15:8]. |
The PLL_FRACNUM_BY0 register is described in the following table.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | PLL_NUM[7:0] | RW | 0x00 | Y | PLL Fractional Divider Numerator Byte 0. Bits [7:0]. When using DCXO mode, the fractional numerator bits in R27, R28, and R29 should be written in that order (MSB first and LSB last) to avoid intermediate frequency jumps. |
The 22-bit Fractional Divider Denominator value for PLL is set by registers PLL_FRACDEN_BY2, PLL_FRACDEN_BY1 and PLL_FRACDEN_BY0.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:6] | RESERVED | - | - | N | Reserved. |
[5:0] | PLL_DEN[21:16] | RW | 0x00 | Y | PLL Fractional Divider Denominator Byte 2. Bits [21:16]. |
The PLL_FRACDEN_BY1 register is described in the following table.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | PLL_DEN[15:8] | RW | 0x00 | Y | PLL Fractional Divider Denominator Byte 1. Bits [15:8]. |
The PLL_FRACDEN_BY0 register is described in the following table.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | PLL_DEN[7:0] | RW | 0x00 | Y | PLL Fractional Divider Denominator Byte 0. Bits [7:0]. |
The PLL_MASHCTRL register provides control of the fractional divider for PLL.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7:4] | RESERVED | - | - | N | Reserved. | |
[3:2] | PLL_DTHRMODE[1:0] | RW | 0x3 | Y | Mash Engine dither mode control. | |
DITHERMODE | Dither Configuration | |||||
0 (0x0) | Weak | |||||
1 (0x1) | Reserved | |||||
2 (0x2) | Reserved | |||||
3 (0x3) | Dither Disabled | |||||
[1:0] | PLL_ORDER[1:0] | RW | 0x0 | Y | Mash Engine Order. | |
ORDER | Order Configuration | |||||
0 (0x0) | Integer Mode Divider | |||||
1 (0x1) | Reserved | |||||
2 (0x2) | Reserved | |||||
3 (0x3) | 3rd order |
The PLL_CTRL1 register provides control of PLL. The PLL_CTRL1 register fields are described in the following table.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7:6] | RESERVED | RW | 0x0 | Y | Reserved. | |
[5] | PLL_D | RW | 1 | Y | PLL R Divider Frequency Doubler Enable. If PLL_D is 1 the R Divider Frequency Doubler is enabled. | |
[4] | RESERVED | - | - | N | Reserved. | |
[3:0] | PLL_CP[3:0] | RW | 0x8 | Y | PLL Charge Pump Current. Other combinations of PLL_CP[3:0] not in table below are reserved and not supported. | |
PLL_CP[3:0] | PLL Charge Pump Current | |||||
4 (0x4) | 1.6 mA | |||||
8 (0x8) | 6.4 mA |
The PLL_CTRL3 register provides control of PLL. The PLL_CTRL3 register fields are described in the following table.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7] | RESERVED | - | - | N | Reserved. | |
[6:4] | PLL_CP_PHASE_SHIFT[2:0] | RW | 0x0 | Y | Program Charge Pump Phase Shift. | |
PLL_CP_PHASE_SHIFT[2:0] | Phase Shift | |||||
0 (0x0) | No delay | |||||
1 (0x1) | 1.3 ns for 100 MHz fPD | |||||
2 (0x2) | 1 ns for 100 MHz fPD | |||||
3 (0x3) | 0.9 ns for 100 MHz fPD | |||||
4 (0x4) | 1.3 ns for 50 MHz fPD | |||||
5 (0x5) | 1 ns for 50 MHz fPD | |||||
6 (0x6) | 0.9 ns for 50 MHz fPD | |||||
7 (0x7) | 0.7 ns for 50 MHz fPD | |||||
[3] | RESERVED | - | - | N | Reserved. | |
[2] | PLL_ENABLE_C3 | RW | 0 | Y | Disable third order capacitor in the low pass filter. | |
PLL_ENABLE_C3 | MODE | |||||
0 | 2nd order loop filter recommended setting | |||||
1 | Enables C3, 3rd order loop filter enabled | |||||
[1:0] | RESERVED | - | 0x3 | Y | Reserved. |
The PLL_LF_R2 register controls the value of the PLL Loop Filter R2.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7:0] | PLL_LF_R2[7:0] | RW | 0x08 | Y | PLL Loop Filter R2. NOTE: Table below lists commonly used R2 values but more selections are available. | |
PLL_LF_R2[7:0] | R2 (Ω) | |||||
1 (0x01) | 200 | |||||
4 (0x04) | 500 | |||||
8 (0x08) | 700 | |||||
32 (0x20) | 1600 | |||||
48 (0x30) | 2400 | |||||
64 (0x40) | 3200 |
The PLL_LF_C1 register controls the value of the PLL Loop Filter C1.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:3] | RESERVED | - | - | N | Reserved. |
[2:0] | PLL_LF_C1[2:0] | RW | 0x0 | Y | PLL Loop Filter C1. The value in pF is given by 5 + 50 * PLL_LF_C1 (in decimal). |
The PLL_LF_R3 register controls the value of the PLL Loop Filter R3.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7] | RESERVED | - | - | N | Reserved. | |
[6:0] | PLL_LF_R3[6:0] | RW | 0x00 | Y | PLL Loop Filter R3. NOTE: Table below lists commonly used R3 values but more selections are available. | |
PLL_LF_R3[6:0] | R3 (Ω) | |||||
0 (0x00) | 18 | |||||
3 (0x03) | 205 | |||||
8 (0x08) | 854 | |||||
9 (0x09) | 1136 | |||||
12 (0x0C) | 1535 | |||||
17 (0x11) | 1936 | |||||
20 (0x14) | 2335 |
The PLL_LF_C3 register controls the value of the PLL Loop Filter C3.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:3] | RESERVED | - | - | N | Reserved. |
[2:0] | PLL_LF_C3[2:0] | RW | 0x0 | Y | PLL Loop Filter C3. The value in pF is given by 5 * PLL_LF_C3 (in decimal). |
The PLL_CALCTRL register is described in the following table.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7:4] | RESERVED | - | - | N | Reserved. | |
[3:2] | PLL_CLSDWAIT[1:0] | RW | 0x2 | Y | Closed Loop Wait Period. The CLSDWAIT field sets the closed loop wait period. Recommended value is 0x2. | |
CLSDWAIT | Anlog closed loop VCO stabilization time | |||||
0 (0x0) | 150 µs | |||||
1 (0x1) | 300 µs | |||||
2 (0x2) | 500 µs | |||||
3 (0x3) | 2000 µs | |||||
[1:0] | PLL_VCOWAIT[1:0] | RW | 0x1 | Y | VCO Wait Period. Recommended value is 0x1. | |
VCOWAIT | VCO stabilization time | |||||
0 (0x0) | 20 µs | |||||
1 (0x1) | 400 µs | |||||
2 (0x2) | 4000 µs | |||||
3 (0x3) | 10000 µs |
The NVMSCRC register holds the Stored CRC (Cyclic Redundancy Check) byte that has been retreived from on-chip EEPROM.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | NVMSCRC[7:0] | R | 0x00 | Y | EEPROM Stored CRC. |
The NVMCNT register is intended to reflect the number of on-chip EEPROM Erase/Program cycles that have taken place in EEPROM. The count is automatically incremented by hardware and stored in EEPROM.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | NVMCNT[7:0] | R | 0x00 | Y | EEPROM Program Count. The NVMCNT increments automatically after every EEPROM Erase/Program Cycle. The NVMCNT value is retreived automatically after reset, after a EEPROM Commit operation or after a Erase/Program cycle. The NVMCNT register will increment until it reaches its maximum value of 255 after which no further increments will take place. |
The NVMCTL register allows control of the on-chip EEPROM Memories.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7] | RESERVED | - | - | N | Reserved. |
[6] | REGCOMMIT | RWSC | 0 | N | REG Commit to EEPROM SRAM Array. The REGCOMMIT bit is used to initiate a transfer from the on-chip registers back to the corresponding location in the EEPROM SRAM Array. The REGCOMMIT bit is automatically cleared to 0 when the transfer is complete. |
[5] | NVMCRCERR | R | 0 | N | EEPROM CRC Error Indication. The NVMCRCERR bit is set to 1 if a CRC Error has been detected when reading back from on-chip EEPROM during device configuration. |
[4] | NVMAUTOCRC | RW | 1 | N | EEPROM Automatic CRC. When NVMAUTOCRC is 1 then the EEPROM Stored CRC byte is automatically calculated whenever a EEPROM program takes place. |
[3] | NVMCOMMIT | RWSC | 0 | N | EEPROM Commit to Registers. The NVMCOMMIT bit is used to initiate a transfer of the on-chip EEPROM contents to internal registers. The transfer happens automatically after reset or when NVMCOMMIT is set to 1. The NVMCOMMIT bit is automatically cleared to 0. The I2C registers cannot be read while a EEPROM Commit operation is taking place. |
[2] | NVMBUSY | R | 0 | N | EEPROM Program Busy Indication. The NVMBUSY bit is 1 during an on-chip EEPROM Erase/Program cycle. While NVMBUSY is 1 the on-chip EEPROM cannot be accessed. |
[1] | NVMERASE | RWSC | 0 | N | EEPROM Erase Start. The NVMERASE bit is used to begin an on-chip EEPROM Erase cycle. The Erase cycle is only initiated if the immediately preceding I2C transaction was a write to the NVMUNLK register with the appropriate code. The NVMERASE bit is automatically cleared to 0. The EEPROM Erase operation takes around 115ms. |
[0] | NVMPROG | RWSC | 0 | N | EEPROM Program Start. The NVMPROG bit is used to begin an on-chip EEPROM Program cycle. The Program cycle is only initiated if the immediately preceding I2C transaction was a write to the NVMUNLK register with the appropriate code. The NVMPROG bit is automatically cleared to 0. If the NVMERASE and NVMPROG bits are set simultaneously then an ERASE/PROGRAM cycle will be executed The EEPROM Program operation takes around 115ms. |
The MEMADR register holds 7-bits of the starting address for on-chip SRAM or EEPROM access.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7] | RESERVED | - | - | N | Reserved. |
[6:0] | MEMADR[6:0] | RW | 0x00 | N | Memory Address. The MEMADR value determines the starting address for on-chip SRAM read/write access or on-chip EEPROM access. The internal address to access SRAM or EEPROM is automatically incremented; however the MEMADR register does not reflect the internal address in this way. When the SRAM or EEPROM arrays are accessed using the I2C interface only bits [4:0] of MEMADR are used to form the byte Wise address. |
The NVMDAT register returns the on-chip EEPROM contents from the starting address specified by the MEMADR register.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | NVMDAT[7:0] | R | 0x00 | N | EEPROM Read Data. The first time an I2C read transaction accesses the NVMDAT register address, either because it was explicitly targeted or because the address was auto-incremented, the read transaction will return the EEPROM data located at the address specified by the MEMADR register. Any additional read's which are part of the same transaction will cause the EEPROM address to be incremented and the next EEPROM data byte will be returned. The I2C address will no longer be auto-incremented, i.e the I2C address will be locked to the NVMDAT register after the first access. Access to the NVMDAT register will terminate at the end of the current I2C transaction. |
The RAMDAT register provides read and write access to the SRAM that forms part of the on-chip EEPROM module.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | RAMDAT[7:0] | RW | 0x00 | N | RAM Read/Write Data. The first time an I2C read or write transaction accesses the RAMDAT register address, either because it was explicitly targeted or because the address was auto-incremented, a read transaction will return the RAM data located at the address specified by the MEMADR register and a write transaction will cause the current I2C data to be written to the address specified by the MEMADR register. Any additional accesses which are part of the same transaction will cause the RAM address to be incremented and a read or write access will take place to the next SRAM address. The I2C address will no longer be auto-incremented, i.e the I2C address will be locked to the RAMDAT register after the first access. Access to the RAMDAT register will terminate at the end of the current I2C transaction. |
The NVMUNLK register provides a rudimentary level of protection to prevent inadvertent programming of the on-chip EEPROM.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | NVMUNLK[7:0] | RW | 0x00 | N | EEPROM Prog Unlock. The NVMUNLK register must be written immediately prior to setting the NVMPROG bit of register NVMCTL, otherwise the Erase/Program cycle will not be triggered. NVMUNLK must be written with a value of 0xBE. |
The INT_LIVE register reflects the current status of the interrupt sources.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:2] | RESERVED | - | - | N | Reserved. |
[1] | LOL | R | 0 | N | Loss of Lock PLL. |
[0] | CAL | R | 0 | N | Calibration Active PLL. |
The SWRST1 register provides software reset control for specific on-chip modules. Each bit in this register is individually self cleared after a write operation. The SWRST1 register will always return 0x00 in a read transaction.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:2] | RESERVED | - | - | N | Reserved. |
[1] | SWR2PLL | RWSC | 0 | N | Software Reset PLL. Setting SWR2PLL to 1 resets the PLL calibrator and clock dividers. This bit is automatically cleared to 0. |
[0] | RESERVED | - | - | N | Reserved. |
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The LMK61E0 features fine and coarse frequency margining capabilities which allow it to be used in applications requiring the output frequency to be adjusted on the fly. In fractional PLL mode, the numerator of the PLL fractional feedback divider can be updated over I2C to update the output frequency without glitches or spikes, allowing the device to be used as a DCXO. The output frequency step size for every bit change in the numerator of the PLL fractional feedback divider is given in Configuring the PLL. The Application Curves section below illustrates the glitch-less switch in output frequency when the numerator is updated. The frequency margining features can also aid the hardware designer during the system debug and validation phase.
Consider a typical digital subscriber line (DSL) application, in which a local modem must track the clock signal of a network modem to ensure accurate and efficient data transfer. In such systems, a DCXO is implemented to allow a local processor to digitally control the oscillator frequency to maintain synchronization. An example of such a clock frequency would be 70.656 MHz.
The typical schematic above shows the I2C connection to the processor and output configurations for AC or DC coupling. OE and ADD can be left floating. The internal pullup resistor on OE enables OUT0. Leaving ADD floating sets the LSB of the I2C slave address to 01.
The Detailed Design Procedure below describes the procedure to generate and adjust the required output frequency for the above scenario using LMK61E0M.
This design procedure will give a quick outline of the process of configuring the LMK61E0M in the above use case. Typically, the easiest approach to configuring the PLL is to start with the desired output frequency and work backwards.
1. POSSIBLE OUTPUT DIVIDER COMBINATIONS | 2. POSSIBLE VCO FREQUENCIES (MHz) | 3. FEEDBACK DIVIDER WITH PDF=12.5 MHz | 4. EQUIVALENT FRACTIONAL FEEDBACK DIVIDER VALUES |
---|---|---|---|
68 (/4, /17) | 4804.608 | 384.36864 | 384+1511424/4100000 |
70 (/5, /14) | 4945.92 | 395.6736 | 395+2822384/4190000 |
72 (/4, /18) | 5087.232 | 406.97856 | 406+4012096/4100000 |
75 (/5, /15) | 5299.2 | 423.936 | 423+3925584/4194000 |
76 (/4, /19) | 5369.856 | 429.58848 | 429+2412768/4100000 |
The EVM software tool TICS Pro/Oscillator Programming Tool can be used to aid loop filter design. The Easy Configuration GUI is able to generate a suggested set of loop filter values given a desired output frequency. The tool recommends a PLL configuration that is designed to minimize jitter. As of the publication of this document, it is not yet able to optimize for desired tuning range in DCXO mode. When configuring the device for operation in DCXO mode, TI recommends using the software suggested loop filter settings as a starting point and then perform the procedure described in Detailed Design Procedure to optimize the PLL configuration to suit the application needs.
A general set of loop filter design guidelines are given below:
The LMK61E0M offers several programmable features for optimizing fractional spurs. To get the best out of these features, it makes sense to understand the different kinds of spurs as well as their behaviors, causes, and remedies. Although optimizing spurs may involve some trial and error, there are ways to make this process more systematic. TI offers the Clock Design Tool (SNAU082) for more information and estimation of fractional spurs.
The phase detector spur occurs at an offset from the carrier equal to the phase detector frequency, fPD. To minimize this spur, consider a lower phase detector frequency. In some cases where the loop bandwidth is very wide relative to the phase detector frequency, some benefit might be gained from using a narrower loop bandwidth or adding poles to the loop filter by using R3 and C3 if previously unused, but otherwise the loop filter has minimal impact. Bypassing at the supply pins and board layout can also have an impact on this spur, especially at higher phase detector frequencies.
This spur occurs at an offset equal to the difference between the VCO frequency and the closest integer channel for the VCO. For instance, if the phase detector frequency is 100 MHz and the VCO frequency is 5003 MHz, then the integer boundary spur would be at 3-MHz offset. This spur can be either PLL or VCO dominated. If it is PLL dominated, decreasing the loop bandwidth and some of the programmable fractional words may impact this spur. If the spur is VCO dominated, then reducing the loop filter will not help, but rather reducing the phase detector and having good slew rate and signal integrity at the selected reference input will help.
These spurs occur at multiples of fPD/DEN and are not the integer boundary spur. For instance, if the phase detector frequency is 100 MHz and the fraction is 3/100, the primary fractional spurs would be at 1 MHz, 2 MHz, 4 MHz, 5 MHz, 6 MHz, and so forth. These are impacted by the loop filter bandwidth and modulator order. If a small frequency error is acceptable, then a larger equivalent fraction may improve these spurs. This larger unequivalent fraction pushes the fractional spur energy to much lower frequencies that where they are not impactful to the system performance.
These spurs appear at a fraction of fPD/DEN and depend on modulator order. With the first order modulator, there are no sub-fractional spurs. The second order modulator can produce 1/2 sub-fractional spurs if the denominator is even. A third order modulator can produce sub-fractional spurs at 1/2, 1/3, or 1/6 of the offset, depending if it is divisible by 2 or 3. For instance, if the phase detector frequency is 100 MHz and the fraction is 3/100, no sub-fractional spurs for a first order modulator or sub-fractional spurs at multiples of 1.5 MHz for a second or third order modulator would be expected. Aside from strategically choosing the fractional denominator and using a lower order modulator, another tactic to eliminate these spurs is to use dithering and express the fraction in larger equivalent terms. Because dithering also adds phase noise, its level needs to be managed to achieve acceptable phase noise and spurious performance.
Table 5 summarizes spur and mitigation techniques.
SPUR TYPE | OFFSET | WAYS TO REDUCE | TRADE-OFFS |
---|---|---|---|
Phase Detector | fPD | Reduce Phase Detector Frequency. | Although reducing the phase detector frequency does improve this spur, it also degrades phase noise. |
Integer Boundary | fVCO mod fPD | Methods for PLL Dominated Spurs | Reducing the loop bandwidth may degrade the total integrated noise if the bandwidth is too narrow. |
- Avoid the worst case VCO frequencies if possible. | |||
- Ensure good slew rate and signal integrity at reference input. | |||
- Reduce loop bandwidth or add more filter poles to suppress out of band spurs. | |||
Methods for VCO Dominated Spurs | Reducing the phase detector may degrade the phase noise. | ||
- Avoid the worst case VCO frequencies if possible. | |||
- Reduce Phase Detector Frequency. | |||
- Ensure good slew rate and signal integrity at reference input. | |||
Primary Fractional | fPD/DEN | - Decrease Loop Bandwidth. | Decreasing the loop bandwidth may degrade in-band phase noise. Also, larger unequivalent fractions don’t always reduce spurs. |
- Change Modulator Order. | |||
- Use Larger Unequivalent Fractions. | |||
Sub-Fractional | fPD/DEN/k k=2,3, or 6 | - Use Dithering. | Dithering and larger fractions may increase phase noise. |
- Use Larger Equivalent Fractions. | |||
- Use Larger Unequivalent Fractions. | |||
- Reduce Modulator Order. | |||
- Eliminate factors of 2 or 3 in denominator. |
The EVM software tool TICS Pro/Oscillator Programming Tool can be used to program the device with the desired configuration. Simply select the Program EEPROM option and the software will automatically load the current configuration to EEPROM. The settings will then be available upon subsequent startup without the need to reload the registers over I2C.