ZHCSFY1F December 2016 – April 2024 TDP158
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr | Rise time of both SDA and SCL signals | VCC = 3.3V; See Figure 6-12 | 300 | ns | ||
| tf | Fall time of both SDA and SCL signals | See Figure 6-12 | 300 | ns | ||
| tHIGH | Pulse duration , SCL high | See Figure 6-11 | 0.6 | μs | ||
| tLOW | Pulse duration , SCL low | See Figure 6-11 | 1.3 | μs | ||
| tSU1 | Setup time, SDA to SCL | See Figure 6-11 | 100 | ns | ||
| tST, STA | Setup time, SCL to start condition | See Figure 6-11 | 0.6 | μs | ||
| tHD,STA | Hold time, start condition to SCL | See Figure 6-10 | 0.6 | μs | ||
| tHD,DAT | Data Hold Time | 0 | ns | |||
| tVD,DAT | Data valid time | 0.9 | µs | |||
| tVD,ACK | Data valid acknowledge time | 0.9 | µs | |||
| tST,STO | Setup time, SCL to stop condition | See Figure 6-10 | 0.6 | μs | ||
| t(BUF) | Bus free time between stop and start condition | See Figure 6-10 | 1.3 | μs | ||