ZHCSFY1F December 2016 – April 2024 TDP158
PRODUCTION DATA
See Section Section 7.3.12 and Section 7.3.3 Note: DP-Mode is valid only when DP-Mode Register P0_Reg09[5] is set to one
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | |||||||
| R | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | Reserved | R | ‘h00 | Reserved |