ZHCSFJ2F September 2015 – January 2025 TPS65094
PRODUCTION DATA
Designing the controller can be divided into the following steps:
Figure 8-2 shows a diagram of the controller. Controllers BUCK1, BUCK2, and BUCK6 require a 5-V supply and capacitors at their corresponding DRV5V_x_x pins. For most applications, the DRV5V_x_x input must come from the LDO5P0 pin to ensure uninterrupted supply voltage; a 2.2-µF, X5R, 20%, 10-V, or similar capacitor must be used for decoupling.
Figure 8-2 Controller Diagram