ZHCSFH1 September 2016 LMK04208
PRODUCTION DATA.
| PIN | I/O | TYPE | DESCRIPTION | |
|---|---|---|---|---|
| NO. | NAME | |||
| 1, 2 | NC | – | – | No Connection. These pins must be left floating. |
| 3, 4 | CLKout0*, CLKout0 | O | Programmable | Clock output 0. |
| 5 | NC | – | – | No Connection. These pins must be left floating. |
| 6 | SYNC | I/O | Programmable | CLKout Synchronization input or programmable status pin. |
| 7, 8, 9 | NC | – | – | No Connection. These pins must be left floating. |
| 10 | Vcc1 | PWR | Power supply for VCO LDO. | |
| 11 | LDObyp1 | ANLG | LDO Bypass, bypassed to ground with 10-µF capacitor. | |
| 12 | LDObyp2 | ANLG | LDO Bypass, bypassed to ground with a 0.1-µF capacitor. | |
| 13, 14 | CLKout1, CLKout1* | O | Programmable | Clock output 1. |
| 15, 16 | NC | – | – | No Connection. These pins must be left floating. |
| 17 | Vcc2 | PWR | Power supply for clock output 1. | |
| 18 | Vcc3 | PWR | Power supply for clock output 2. | |
| 19, 20 | NC | – | – | No Connection. These pins must be left floating. |
| 21, 22 | CLKout2*, CLKout2 | O | Programmable | Clock output 2. |
| 23 | GND | PWR | Ground. | |
| 24 | Vcc4 | PWR | Power supply for digital. | |
| 25, 26 | CLKin1, CLKin1* | I | ANLG | Reference Clock Input Port 1 for PLL1. AC or DC Coupled. |
| FBCLKin, FBCLKin* | Feedback input for external clock feedback input (0-delay mode). AC or DC Coupled. | |||
| Fin/Fin* | External VCO input (External VCO mode). AC or DC Coupled. | |||
| 27 | Status_Holdover | I/O | Programmable | Programmable status pin, default readback output. Programmable to holdover mode indicator. Other options available by programming. |
| 28, 29 | CLKin0, CLKin0* | I | ANLG | Reference Clock Input Port 0 for PLL1. AC or DC Coupled. |
| 30 | Vcc5 | PWR | Power supply for clock inputs. | |
| 31, 32 | NC | – | – | No Connection. These pins must be left floating. |
| 33 | Status_LD | I/O | Programmable | Programmable status pin, default lock detect for PLL1 and PLL2. Other options available by programming. |
| 34 | CPout1 | O | ANLG | Charge pump 1 output. |
| 35 | Vcc6 | PWR | Power supply for PLL1, charge pump 1. | |
| 36, 37 | OSCin, OSCin* | I | ANLG | Feedback to PLL1, Reference input to PLL2. AC Coupled. |
| 38 | Vcc7 | PWR | Power supply for OSCin, OSCout, and PLL2 circuitry.(2) | |
| 39, 40 | OSCout, OSCout* | O | Programmable | Buffered output of OSCin port.(2) |
| 41 | Vcc8 | PWR | Power supply for PLL2, charge pump 2. | |
| 42 | CPout2 | O | ANLG | Charge pump 2 output. |
| 43 | Vcc9 | PWR | Power supply for PLL2. | |
| 44 | LEuWire | I | CMOS | MICROWIRE Latch Enable Input. |
| 45 | CLKuWire | I | CMOS | MICROWIRE Clock Input. |
| 46 | DATAuWire | I | CMOS | MICROWIRE Data Input. |
| 47 | Vcc10 | PWR | Power supply for clock output 3. | |
| 48, 49 | CLKout3, CLKout3* | O | Programmable | Clock output 3. |
| 50, 51 | NC | – | – | No Connection. These pins must be left floating. |
| 52 | Vcc11 | PWR | Power supply for clock output 4. | |
| 53, 54 | CLKout4, CLKout4* | O | Programmable | Clock output 4. |
| 55, 56 | NC | – | – | No Connection. These pins must be left floating. |
| 57 | Vcc12 | PWR | Power supply for clock output 5. | |
| 58, 59 | CLKout5, CLKout5* | O | Programmable | Clock output 5. |
| 60, 61 | NC | – | – | No Connection. These pins must be left floating. |
| 62 | Status_CLKin0 | I/O | Programmable | NC. Programmable status pin. Default is input for pin control of PLL1 reference clock selection. CLKin0 LOS status and other options available by programming. |
| 63 | Status_CLKin1 | I/O | Programmable | Programmable status pin. Default is input for pin control of PLL1 reference clock selection. CLKin1 LOS status and other options available by programming. |
| 64 | Vcc13 | PWR | Power supply for clock output 0. | |
| DAP | DAP | – | GND | DIE ATTACH PAD, connect to GND. |