ZHCSET6E November 2015 – December 2019 MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| feUSCI | eUSCI input clock frequency | Internal: SMCLK or MODCLK, duty cycle = 50% ±10% | 8 | MHz | |
Table 5-17 lists the characteristics of the eUSCI in SPI master mode.