ZHCSET6E November 2015 – December 2019 MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VBOR, safe | Safe BOR power-down level(1) | 0.1 | V | |||
| tBOR, safe | Safe BOR reset delay(2) | 10 | ms | |||
| ISVSH,AM | SVSH current consumption, active mode | VCC = 3.6 V | 1.5 | µA | ||
| ISVSH,LPM | SVSH current consumption, low-power modes | VCC = 3.6 V | 240 | nA | ||
| VSVSH- | SVSH power-down level(4) | 1.71 | 1.80 | 1.86 | V | |
| VSVSH+ | SVSH power-up level(4) | 1.74 | 1.89 | 1.99 | V | |
| VSVSH_hys | SVSH hysteresis | 80 | mV | |||
| tPD,SVSH, AM | SVSH propagation delay, active mode | 10 | µs | |||
| tPD,SVSH, LPM | SVSH propagation delay, low-power modes | 100 | µs | |||
| VREF, 1.2V | 1.2-V REF voltage(3) | 1.158 | 1.20 | 1.242 | V | |
Figure 5-4 Power Cycle, SVS, and BOR Reset Conditions