ZHCSEB9A October   2015  – November 2015 LMK61PD0A2

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. Device Control
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics - Power Supply
    6. 7.6  LVPECL Output Characteristics
    7. 7.7  LVDS Output Characteristics
    8. 7.8  HCSL Output Characteristics
    9. 7.9  OE Input Characteristics
    10. 7.10 OS, FS[1:0] Input Characteristics
    11. 7.11 Frequency Tolerance Characteristics
    12. 7.12 Power-On/Reset Characteristics (VDD)
    13. 7.13 PSRR Characteristics
    14. 7.14 PLL Clock Output Jitter Characteristics
    15. 7.15 Additional Reliability and Qualification
    16. 7.16 Typical Performance Characteristics
  8. Parameter Measurement Information
    1. 8.1 Device Output Configurations
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Device Block-Level Description
      2. 9.3.2 Device Configuration Control
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Jitter Considerations in Serdes Systems
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 Ensuring Thermal Reliability
      2. 12.1.2 Best Practices for Signal Integrity
      3. 12.1.3 Recommended Solder Reflow Profile
  13. 13器件和文档支持
    1. 13.1 社区资源
    2. 13.2 商标
    3. 13.3 静电放电警告
    4. 13.4 Glossary
  14. 14机械、封装和可订购信息

9 Detailed Description

9.1 Overview

The LMK61PD0A2 is a pin selectable oscillator that generates commonly used reference clocks, greater than 100 MHz, with less than 200 fs, rms max random jitter.

9.2 Functional Block Diagram

LMK61PD0A2 functional_block_diagram_snas675.gif

NOTE

Control blocks are compatible with 1.8/2.5/3.3 V I/O voltage levels.

9.3 Feature Description

9.3.1 Device Block-Level Description

The LMK61PD0A2 comprises of an integrated oscillator that includes a 50 MHz crystal, a fractional PLL with integrated VCO. Completing the device is the combination of an integer output divider and a universal differential output buffer. The on-chip ROM contains seven pre-programmed output frequency plans that selects the appropriate settings for the integrated oscillator, PLL blocks and output divider. Table 1 lists the supported output frequency plans that can be selected by pin-strapping FS[1:0] as required. Table 2 lists the supported output types that can be selected by pin-strapping OS and OE as required. The device is powered by on-chip low dropout (LDO) linear voltage regulators and the regulated supply network is partitioned such that the sensitive analog supplies are running from separate LDOs than the digital supplies which use their own LDO. The LDOs provide isolation from any noise in the external power supply rail with a PSRR of better than -70 dBc at 50 kHz to 1 MHz ripple frequencies at 3.3 V device supply.

9.3.2 Device Configuration Control

The LMK61PD0A2 selects an output frequency plan and output type using control pins FS[1:0].