ZHCSE74C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
The PLL_CTRL3 register provides control of PLL. The PLL_CTRL3 register fields are described in the following table.
| Bit # | Field | Type | Reset | EEPROM | Description | |
|---|---|---|---|---|---|---|
| [7] | RESERVED | - | - | N |
Reserved. | |
| [6:4] | PLL_CP_PHASE_SHIFT[2:0] | RW | 0x0 | Y |
Program Charge Pump Phase Shift. | |
| PLL_CP_PHASE_SHIFT[2:0] | Phase Shift | |||||
| 0 (0x0) | No delay | |||||
| 1 (0x1) | 1.3ns for 100MHz fPD | |||||
| 2 (0x2) | 1ns for 100MHz fPD | |||||
| 3 (0x3) | 0.9ns for 100MHz fPD | |||||
| 4 (0x4) | 1.3ns for 50MHz fPD | |||||
| 5 (0x5) | 1ns for 50MHz fPD | |||||
| 6 (0x6) | 0.9ns for 50MHz fPD | |||||
| 7 (0x7) | 0.7ns for 50MHz fPD | |||||
| [3] | RESERVED | - | - | N |
Reserved. | |
| [2] | PLL_ENABLE_C3 | RW | 0 | Y |
Disable third order capacitor in the low pass filter. | |
| PLL_ENABLE_C3 | MODE | |||||
| 0 | 2nd order loop filter recommended setting | |||||
| 1 | Enables C3, 3rd order loop filter enabled | |||||
| [1:0] | RESERVED | - | 0x3 | Y | Reserved. | |