ZHCSE42D April 2015 – April 2019 ADS54J60
PRODUCTION DATA.
Table 10 lists the available JESD204B formats and valid ranges for the ADS54J60 when the decimation filter is not used. The ranges are limited by the SERDES lane rate and the maximum ADC sample frequency.
| L | M | F | S | DECIMATION | MINIMUM RATES | MAXIMUM RATES | ||
|---|---|---|---|---|---|---|---|---|
| SAMPLING RATE (MSPS) | SERDES BIT RATE (Gbps) | SAMPLING RATE (MSPS) | SERDES BIT RATE (Gbps) | |||||
| 4 | 2 | 1 | 1 | Not used | 250 | 2.5 | 1000 | 10.0 |
| 4 | 2 | 4 | 4 | Not used | 250 | 2.5 | 1000 | 10.0 |
| 8 | 2 | 2 | 4 | Not used | 500 | 2.5 | 1000 | 5.0 |
NOTE
In the LMFS = 8224 row of Table 10, the sample order in lane DA2 and DA3 are swapped.
The detailed frame assembly is shown in Table 11.
| PIN | LMFS = 4211 | LMFS = 4244 | LMFS = 8224 | ||||
|---|---|---|---|---|---|---|---|
| DA0 | A3[15:8] | A3[7:0] | |||||
| DA1 | A0[7:0] | A2[15:8] | A2[7:0] | A3[15:8] | A3[7:0] | A2[15:8] | A2[7:0] |
| DA2 | A0[15:8] | A0[15:8] | A0[7:0] | A1[15:8] | A1[7:0] | A0[15:8] | A0[7:0] |
| DA3 | A1[15:8] | A1[7:0] | |||||
| DB0 | B3[15:8] | B3[7:0] | |||||
| DB1 | B0[7:0] | B2[15:8] | B2[7:0] | B3[15:8] | B3[7:0] | B2[15:8] | B2[7:0] |
| DB2 | B0[15:8] | B0[15:8] | B0[7:0] | B1[15:8] | B1[7:0] | B0[15:8] | B0[7:0] |
| DB3 | B1[15:8] | B1[7:0] | |||||