ADS54J60 是一款低功耗、高带宽 16 位、1.0GSPS 双通道模数转换器 (ADC)。该器件经设计具有高信噪比 (SNR),可提供 -159dBFS/Hz 的噪底,从而 协助应用在宽瞬时带宽内 实现最高动态范围。该器件支持 JESD204B 串行接口,数据传输速率高达 10Gbps,每个 ADC 可支持 2 或 4 条通道。已缓冲模拟输入在大大减少采样保持毛刺脉冲能量的同时,在宽频率范围内提供统一的输入阻抗。可选择将每个 ADC 通道连接至数字下变频器 (DDC) 模块。ADS54J60 以超低功耗在宽输入频率范围内提供出色的无杂散动态范围 (SFDR)。
JESD204B 接口减少了接口线路数,从而实现高系统集成度。内部锁相环 (PLL) 会将 ADC 采样时钟加倍,以获得串行化各通道的 16 位数据时所使用的位时钟。
Changes from C Revision (January 2017) to D Revision
Changes from B Revision (August 2015) to C Revision
Changes from A Revision (May 2015) to B Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | AVDD3V | –0.3 | 3.6 | V |
AVDD | –0.3 | 2.1 | ||
DVDD | –0.3 | 2.1 | ||
IOVDD | –0.2 | 1.4 | ||
Voltage between AGND and DGND | –0.3 | 0.3 | V | |
Voltage applied to input pins | INAP, INBP, INAM, INBM | –0.3 | 3 | V |
CLKINP, CLKINM | –0.3 | AVDD + 0.3 | ||
SYSREFP, SYSREFM | –0.3 | AVDD + 0.3 | ||
SCLK, SEN, SDIN, RESET, SYNC, PDN | –0.2 | 2.1 | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage range | AVDD3V | 2.85 | 3.0 | 3.6 | V | |
AVDD | 1.8 | 1.9 | 2.0 | |||
DVDD | 1.7 | 1.9 | 2.0 | |||
IOVDD | 1.1 | 1.15 | 1.2 | |||
Analog inputs | Differential input voltage range | 1.9 | VPP | |||
Input common-mode voltage | 2.0 | V | ||||
Maximum analog input frequency for 1.9-VPP input amplitude(4)(5) | 400 | MHz | ||||
Clock inputs | Input clock frequency, device clock frequency | 250(6) | 1000 | MHz | ||
Input clock amplitude differential
(VCLKP – VCLKM) |
Sine wave, ac-coupled | 0.75 | 1.5 | VPP | ||
LVPECL, ac-coupled | 0.8 | 1.6 | ||||
LVDS, ac-coupled | 0.7 | |||||
Input device clock duty cycle | 45% | 50% | 55% | |||
Temperature | Operating free-air, TA | –40 | 85 | ºC | ||
Operating junction, TJ | 105(1) | 125 |
THERMAL METRIC(1) | ADS54J60 | UNIT | |
---|---|---|---|
RMP (VQFNP) | |||
72 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 22.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 5.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 2.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 2.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
GENERAL | |||||||
ADC sampling rate | 250 | 1000 | MSPS | ||||
Resolution | 16 | Bits | |||||
POWER SUPPLIES | |||||||
AVDD3V | 3.0-V analog supply | 2.85 | 3.0 | 3.6 | V | ||
AVDD | 1.9-V analog supply | 1.8 | 1.9 | 2.0 | V | ||
DVDD | 1.9-V digital supply | 1.7 | 1.9 | 2.0 | V | ||
IOVDD | 1.15-V SERDES supply | 1.1 | 1.15 | 1.2 | V | ||
IAVDD3V | 3.0-V analog supply current | VIN = full-scale on both channels | 334 | 360 | mA | ||
IAVDD | 1.9-V analog supply current | VIN = full-scale on both channels | 359 | 510 | mA | ||
IDVDD | 1.9-V digital supply current | Eight lanes active (LMFS = 8224) | 197 | 260 | mA | ||
IIOVDD | 1.15-V SERDES supply current | Eight lanes active (LMFS = 8224) | 566 | 920 | mA | ||
Pdis | Total power dissipation | Eight lanes active (LMFS = 8224) | 2.71 | 3.1 | W | ||
IDVDD | 1.9-V digital supply current | Four lanes active (LMFS = 4244) | 211 | mA | |||
IIOVDD | 1.15-V SERDES supply current | Four lanes active (LMFS = 4244) | 618 | mA | |||
Pdis | Total power dissipation | Four lanes active (LMFS = 4244) | 2.80 | W | |||
IDVDD | 1.9-V digital supply current | Four lanes active (LMFS = 4222),
2X decimation |
197 | mA | |||
IIOVDD | 1.15-V SERDES supply current | Four lanes active (LMFS = 4222),
2X decimation |
593 | mA | |||
Pdis | Total power dissipation | Four lanes active (LMFS = 4222),
2X decimation |
2.74 | W | |||
IDVDD | 1.9-V digital supply current | Two lanes active (LMFS = 2221),
4X decimation |
176 | mA | |||
IIOVDD | 1.15-V SERDES supply current | Two lanes active (LMFS = 2221),
4X decimation |
562 | mA | |||
Pdis(1) | Total power dissipation | Two lanes active (LMFS = 2221),
4X decimation |
2.66 | W | |||
Global power-down power dissipation | 139 | 315 | mW | ||||
ANALOG INPUTS (INAP, INAM, INBP, INBM) | |||||||
Differential input full-scale voltage | 1.9 | VPP | |||||
VIC | Common-mode input voltage | 2.0 | V | ||||
RIN | Differential input resistance | At 170-MHz input frequency | 0.6 | kΩ | |||
CIN | Differential input capacitance | At 170-MHz input frequency | 4.7 | pF | |||
Analog input bandwidth (3 dB) | 50-Ω source driving ADC inputs terminated with 50-Ω | 1.2 | GHz | ||||
CLOCK INPUT (CLKINP, CLKINM) | |||||||
Internal clock biasing | CLKINP and CLKINM are connected to internal biasing voltage through 400-Ω | 1.15 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
DIGITAL INPUTS (RESET, SCLK, SEN, SDIN, SYNC, PDN)(1) | ||||||
VIH | High-level input voltage | All digital inputs support 1.2-V and 1.8-V logic levels | 0.8 | V | ||
VIL | Low-level input voltage | All digital inputs support 1.2-V and 1.8-V logic levels | 0.4 | V | ||
IIH | High-level input current | SEN | 0 | µA | ||
RESET, SCLK, SDIN, PDN, SYNC | 50 | |||||
IIL | Low-level input current | SEN | 50 | µA | ||
RESET, SCLK, SDIN, PDN, SYNC | 0 | |||||
DIGITAL INPUTS (SYSREFP, SYSREFM) | ||||||
VD | Differential input voltage | 0.35 | 0.45 | 1.4 | V | |
V(CM_DIG) | Common-mode voltage for SYSREF | 1.3 | V | |||
DIGITAL OUTPUTS (SDOUT, PDN(3)) | ||||||
VOH | High-level output voltage | DVDD – 0.1 | DVDD | V | ||
VOL | Low-level output voltage | 0.1 | V | |||
DIGITAL OUTPUTS (JESD204B Interface: DxP, DxM)(2) | ||||||
VOD | Output differential voltage | With default swing setting | 700 | mVPP | ||
VOC | Output common-mode voltage | 450 | mV | |||
Transmitter short-circuit current | Transmitter pins shorted to any voltage between –0.25 V and 1.45 V | –100 | 100 | mA | ||
zos | Single-ended output impedance | 50 | Ω | |||
Output capacitance | Output capacitance inside the device,
from either output to ground |
2 | pF |
MIN | TYP | MAX | UNITS | |||
---|---|---|---|---|---|---|
SAMPLE TIMING | ||||||
Aperture delay | 0.75 | 1.6 | ns | |||
Aperture delay matching between two channels on the same device | ±70 | ps | ||||
Aperture delay matching between two devices at the same temperature and supply voltage | ±270 | ps | ||||
Aperture jitter | 120 | fS rms | ||||
WAKE-UP TIMING | ||||||
Wake-up time to valid data after coming out of global power-down | 150 | µs | ||||
LATENCY (1) | ||||||
Data latency: ADC sample to digital output | 134 | Input clock cycles | ||||
OVR latency: ADC sample to OVR bit | 62 | Input clock cycles | ||||
FOVR latency: ADC sample to FOVR signal on pin | 18 | Input clock cycles | ||||
tPDI | Propagation delay: logic gates and output buffers delay (does not change with fS) | 4 | ns | |||
SYSREF TIMING | ||||||
tSU_SYSREF | Setup time for SYSREF, referenced to the input clock falling edge | 300 | 900 | ps | ||
tH_SYSREF | Hold time for SYSREF, referenced to the input clock falling edge | 100 | ps | |||
JESD OUTPUT INTERFACE TIMING CHARACTERISTICS | ||||||
Unit interval | 100 | 400 | ps | |||
Serial output data rate | 2.5 | 10 | Gbps | |||
Total jitter for BER of 1E-15 and lane rate = 10 Gbps | 26 | ps | ||||
Random jitter for BER of 1E-15 and lane rate = 10 Gbps | 0.75 | ps rms | ||||
Deterministic jitter for BER of 1E-15 and lane rate = 10 Gbps | 12 | ps, pk-pk | ||||
tR, tF | Data rise time, data fall time: rise and fall times are measured from 20% to 80%,
differential output waveform, 2.5 Gbps ≤ bit rate ≤ 10 Gbps |
35 | ps |
SNR = 71 dBFS; SFDR = 86 dBc;
IL spur = 94 dBc; non HD2, HD3 spur = 89 dBc |
SNR = 68 dBFS; SFDR = 77 dBc;
IL spur = 84 dBc; non HD2, HD3 spur = 85 dBc |
fIN1 = 185 MHz, fIN2 = 190 MHz, each tone at –7 dBFS,
IMD3 = 88 dBFS |
fIN1 = 365 MHz, fIN2 = 370 MHz, each tone at –7 dBFS,
IMD3 = 80 dBFS |
fIN1 = 465 MHz, fIN2 = 470 MHz, each tone at –7 dBFS,
IMD3 = 75 dBFS |
fIN1 = 185 MHz, fIN2 = 190 MHz | ||
fIN1 = 465 MHz, fIN2 = 470 MHz |
fIN = 170 MHz |
fIN = 350 MHz |
fIN = 170 MHz |
fIN = 350 MHz |
fIN = 170 MHz |
fIN = 350 MHz |
fIN = 350 MHz |
fIN = 350 MHz |
fIN = 350 MHz |
fIN = 170 MHz , AIN = –1 dBFS, SINAD = 67 dBFS,
SFDR = 79 dBc, fPSRR = 5 MHz, APSRR = 25 mVPP, amplitude of fIN – fPSRR = –74 dBFS, amplitude of fIN + fPSRR = –76 dBFS |
fIN = 170 MHz , AIN = –1 dBFS, fCMRR = 5 MHz, ACMRR = 50 mVPP, SINAD = 69.1 dBFS, SFDR = 86 dBc,
amplitude of fIN ± fCMRR= –80 dBFS |
SNR = 75.2 dBFS, SFDR = 90 dBc |
SNR = 69.6 dBFS, SFDR = 84 dBc |
SNR = 68.3 dBFS, SFDR = 80 dBc |
SNR = 70.3 dBFS; SFDR = 90 dBc;
IL spur = 95 dBc; non HD2, HD3 spur = 94 dBc |
SNR = 68.9 dBFS; SFDR = 85 dBc;
IL spur = 85 dBc; non HD2, HD3 spur = 86 dBc |
SNR = 66.7 dBFS; SFDR = 71 dBc;
IL spur = 87 dBc; non HD2, HD3 spur = 78 dBc |
fIN1 = 185 MHz, fIN2 = 190 MHz, each tone at –36 dBFS,
IMD3 = 106 dBFS |
fIN1 = 365 MHz, fIN2 = 370 MHz, each tone at –36 dBFS,
IMD3 = 105 dBFS |
fIN1 = 465 MHz, fIN2 = 470 MHz, each tone at –36 dBFS,
IMD3 = 106 dBFS |
fIN1 = 365 MHz, fIN2 = 370 MHz | ||
fIN = 170 MHz |
fIN = 350 MHz |
fIN = 170 MHz |
fIN = 350 MHz |
fIN = 170 MHz |
fIN = 350 MHz |
fIN = 170 MHz |
fIN = 170 MHz |
fIN = 170 MHz |
fIN = 170 MHz |
fIN = 170 MHz | ||
SNR = 76.4 dBFS, SFDR = 99 dBc |
SNR = 72.8 dBFS, SFDR = 91 dBc |
SNR = 71.9 dBFS, SFDR = 89 dBc |