ZHCSDZ1D July 2015 – January 2022 TUSB4020BI
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | X | x | x | x | x | x | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
Bit | Field Name | Access | Reset | Description |
---|---|---|---|---|
7:0 | serialNumber[n] | RO/RW | Serial Number byte N. The serial number returned in the Serial Number string descriptor at string index 1. The default value of these registers is set by TI. When customSernum is 1, these registers may be overwritten by EEPROM contents or by an SMBus host. |