ZHCSDP7C May 2015 – July 2024 UCC27201A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENTS | ||||||
| IDD | VDD quiescent current | VLI = VHI = 0 V | 0.11 | 0.8 | mA | |
| IDDO | VDD operating current | f = 500 kHz, CLOAD = 0 | 1 | 3 | mA | |
| IHB | Boot voltage quiescent current | VLI = VHI = 0 V | 0.065 | 0.8 | mA | |
| IHBO | Boot voltage operating current | f = 500 kHz, CLOAD = 0 | 0.9 | 3 | mA | |
| IHBS | HB to VSS quiescent current | VHS = VHB = 105 V | 0.0005 | 1 | μA | |
| IHBSO | HB to VSS operating current | f = 500 kHz, CLOAD = 0 | 0.03 | mA | ||
| INPUT | ||||||
| VHIT | Input voltage high threshold | 1.9 | 2.3 | 2.7 | V | |
| VLIT | Input voltage low threshold | 1.3 | 1.6 | 1.9 | V | |
| VIHYS | Input voltage hysteresis | 0.7 | V | |||
| RIN | Input pulldown resistance | VIN = 3V | 68 | kΩ | ||
| UNDERVOLTAGE PROTECTION (UVLO) | ||||||
| VDDR | VDD rising threshold | 6.2 | 7.1 | 7.8 | V | |
| VDDHYS | VDD threshold hysteresis | 0.5 | V | |||
| VHBR | VHB rising threshold | 5.8 | 6.7 | 7.2 | V | |
| VHBHYS | VHB threshold hysteresis | 0.4 | V | |||
| BOOTSTRAP DIODE | ||||||
| VF | Low-current forward voltage | I VDD - HB = 100 μA | 0.65 | 0.85 | V | |
| VFI | High-current forward voltage | I VDD - HB = 100 mA | 0.85 | 1.1 | V | |
| RD | Dynamic resistance, ΔVF/ΔI | I VDD - HB = 120 mA and 100 mA | 0.65 | 1 | Ω | |
| LO GATE DRIVER | ||||||
| VLOL | Low level output voltage | ILO = 100 mA | 0.1 | 0.4 | V | |
| VLOH | High level output voltage | ILO = -100 mA, VLOH = VDD – VLO | 0.13 | 0.42 | V | |
| Peak pullup current(1) | VLO = 0 V | 3 | A | |||
| Peak pulldown current(1) | VLO = 12 V | 3 | A | |||
| HO GATE DRIVER | ||||||
| VHOL | Low level output voltage | IHO = 100 mA | 0.1 | 0.4 | V | |
| VHOH | High level output voltage | IHO = –100 mA, VHOH = VHB- VHO | 0.13 | 0.42 | V | |
| Peak pullup current(1) | VHO = 0 V | 3 | A | |||
| Peak pulldown current(1) | VHO = 12 V | 3 | A | |||