ZHCSDD6I November 2014 – November 2024 ISO7841
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = –4mA; see Figure 6-1 | VCCO(1) – 0.4 | VCCO(1) – 0.2 | V | ||
| VOL | Low-level output voltage | IOL = 4mA; see Figure 6-1 | 0.2 | 0.4 | V | ||
| VI(HYS) | Input threshold voltage hysteresis | 0.1 × VCCI(1) | V | ||||
| IIH | High-level input current | VIH = VCCI(1) at INx or ENx | 10 | μA | |||
| IIL | Low-level input current | VIL = 0V at INx or ENx | –10 | μA | |||
| CMTI | Common-mode transient immunity | VI = VCCI(1) or 0V, VCM = 1500V; see Figure 6-4 | 100 | kV/μs | |||
| CI | Input capacitance | VI = VCC/2 + 0.4 × sin (2πft), f = 1MHz, VCC = 5V | 2 | pF | |||