ZHCSDD6I November 2014 – November 2024 ISO7841
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation by ISO7841x | 200 | mW | |||
| PD1 | Maximum power dissipation by side-1 of ISO7841x | 75 | mW | |||
| PD2 | Maximum power dissipation by side-2 of ISO7841x | 125 | mW | |||