ZHCSCQ6C August   2014  – October 2024 FDC1004

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Interface Voltage Level
    7. 5.7 I2C Interface Timing
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 The Shield
      2. 6.3.2 The CAPDAC
      3. 6.3.3 Capacitive System Offset Calibration
      4. 6.3.4 Capacitive Gain Calibration
    4. 6.4 Device Functional Modes
      1. 6.4.1 Single Ended Measurement
      2. 6.4.2 Differential Measurement
    5. 6.5 Programming
      1. 6.5.1 Serial Bus Address
      2. 6.5.2 Read/Write Operations
      3. 6.5.3 Device Usage
        1. 6.5.3.1 Measurement Configuration
        2. 6.5.3.2 Triggering Measurements
        3. 6.5.3.3 Wait for Measurement Completion
        4. 6.5.3.4 Read of Measurement Result
    6. 6.6 Register Maps
      1. 6.6.1 Registers
        1. 6.6.1.1 Capacitive Measurement Registers
        2. 6.6.1.2 Measurement Configuration Registers
        3. 6.6.1.3 FDC Configuration Register
        4. 6.6.1.4 Offset Calibration Registers
        5. 6.6.1.5 Gain Calibration Registers
        6. 6.6.1.6 Manufacturer ID Register
        7. 6.6.1.7 Device ID Register
  8. 7 Applications and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Liquid Level Sensor
      2. 7.1.2 46
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Best Design Practices
    4. 7.4 Initialization Set Up
    5. 7.5 Power Supply Recommendations
    6. 7.6 Layout
      1. 7.6.1 Layout Guidelines
      2. 7.6.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

FDC1004 WSON (DSC)10 PinsTOPFigure 4-1 WSON (DSC)10 PinsTOP
FDC1004 VSSOP (DGS)10 PinsTOPFigure 4-2 VSSOP (DGS)10 PinsTOP
Table 4-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME NO.
SHLD1 1 A Capacitive Input Active AC Shielding.
CIN1 2 A Capacitive Input. The measured capacitance is connected between the CIN1 pin and GND. If not used, leave this pin as an open circuit.
CIN2 3 A Capacitive Input. The measured capacitance is connected between the CIN2 pin and GND. If not used, leave this pin as an open circuit.
CIN3 4 A Capacitive Input. The measured capacitance is connected between the CIN3 pin and GND. If not used, leave this pin as an open circuit.
CIN4 5 A Capacitive Input. The measured capacitance is connected between the CIN4 pin and GND. If not used, leave this pin as an open circuit.
SHLD2 6 A Capacitive Input Active AC Shielding.
GND 7 G Ground
VDD 8 P Power Supply Voltage. Decouple this pin to GND, using a low impedance capacitor, for example in combination with a 1μF tantalum and a 0.1μF multilayer ceramic.
SCL 9 I Serial Interface Clock Input. Connects to the controller clock line. Requires pullup resistor if not already provided elsewhere in the system.
SDA 10 I/O Serial Interface Bidirectional Data. Connects to the controller data line. Requires a pullup resistor if not provided elsewhere in the system.
DAP(2) - N/A Connect to GND
P=Power, G=Ground, I=Input, O=Output, A=Analog, I/O=Bidirectional Input/Output
There is an internal electrical connection between the exposed Die Attach Pad (DAP) and the GND pin of the device. Although the DAP can be left floating, for best performance the DAP should be connected to the same potential as the device's GND pin. Do not use the DAP as the primary ground for the device. The device GND pin must always be connected to ground.