本资源的原文使用英文撰写。 为方便起见,TI 提供了译文;由于翻译过程中可能使用了自动化工具,TI 不保证译文的准确性。 为确认准确性,请务必访问 ti.com 参考最新的英文版本(控制文档)。
采用接地电容传感器的电容式感应是一种具有超低功耗、低成本和高分辨率的非接触式感应技术,适用于接近感应、手势识别、材料分析和远程液位感应等各类应用。电容式感应系统中的传感器可以采用任意金属或导体,因此可实现高度灵活的低成本系统设计。
FDC1004 是一款高分辨率、4 通道电容数字转换器,用于实现电容式感应解决方案。每个通道的满量程范围均为 ±15pF,可处理高达 100pF 的传感器偏移电容,该偏移电容既可以在内部编程,也可以是一个外部电容,用于跟踪环境随时间和温度的变化。凭借高偏移电容,可以使用远程传感器。
此外,FDC1004 还包含用于实现传感器屏蔽的屏蔽驱动器,不但可降低电磁干扰 (EMI),而且有助于聚焦电容传感器的感应方向。FDC1004 外形小巧,非常适合空间受限类应用。FDC1004 采用 10 引脚 WSON 和 VSSOP 封装,并且具有一个用于连接 MCU 的 I2C 接口。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SHLD1 | 1 | A | Capacitive Input Active AC Shielding. |
CIN1 | 2 | A | Capacitive Input. The measured capacitance is connected between the CIN1 pin and GND. If not used, leave this pin as an open circuit. |
CIN2 | 3 | A | Capacitive Input. The measured capacitance is connected between the CIN2 pin and GND. If not used, leave this pin as an open circuit. |
CIN3 | 4 | A | Capacitive Input. The measured capacitance is connected between the CIN3 pin and GND. If not used, leave this pin as an open circuit. |
CIN4 | 5 | A | Capacitive Input. The measured capacitance is connected between the CIN4 pin and GND. If not used, leave this pin as an open circuit. |
SHLD2 | 6 | A | Capacitive Input Active AC Shielding. |
GND | 7 | G | Ground |
VDD | 8 | P | Power Supply Voltage. Decouple this pin to GND, using a low impedance capacitor, for example in combination with a 1μF tantalum and a 0.1μF multilayer ceramic. |
SCL | 9 | I | Serial Interface Clock Input. Connects to the controller clock line. Requires pullup resistor if not already provided elsewhere in the system. |
SDA | 10 | I/O | Serial Interface Bidirectional Data. Connects to the controller data line. Requires a pullup resistor if not provided elsewhere in the system. |
DAP(2) | - | N/A | Connect to GND |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VDD | –0.3 | 6 | V |
SCL, SDA | –0.3 | 6 | V | |
at any other pin | –0.3 | VDD+0.3 | V | |
Input current | at any pin | 3 | mA | |
Junction temperature(2) | 150 | °C | ||
Storage temperature | TSTG | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge(1) | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(2) | ±1000 | V |
Charged device model (CDM), per JEDEC specification -500 500 JESD22-C101, all pins(3) | ±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage (VDD-GND) | 3 | 3.3 | 3.6 | V | |
Temperature | –40 | 125 | °C |
THERMAL METRIC(1) | FDC1004 | UNIT | ||
---|---|---|---|---|
WSON (DSC) | VSSOP (DGS) | |||
10 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 46.8 | 46.8 | °C/W |
RθJC | Junction-to-case(top) thermal resistance | 46.7 | 48.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 21.5 | 70.6 | °C/W |
PARAMETER | TEST CONDITION | MIN(2) | TYP(3) | MAX(2) | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
IDD | Supply current | Conversion mode; Digital input to VDD or GND | 750 | 950 | µA | |
Standby; Digital input to VDD or GND | 29 | 70 | µA | |||
CAPACITIVE INPUT | ||||||
ICR | Input conversion range | ±15 | pF | |||
COMAX | Max input offset capacitance | per channel, Series resistance at CINn n=1.4 = 0 Ω | 100 | pF | ||
RES | Effective resolution (4) | Sample rate = 100S/s (5) | 16 | bit | ||
EON | Output noise | Sample rate = 100S/s (5) | 33.2 | aF/√Hz | ||
ERR | Absolute error | after offset calibration | ±6 | fF | ||
TcCOFF | Offset deviation over temperature | -40°C < T < 125°C | 46 | fF | ||
GERR | Gain error | 0.2 | % | |||
tcG | Gain drift vs temperature | -40°C < T < 125°C | -37.5 | ppm/°C | ||
PSRR | DC power supply rejection | 3V < VDD < 3.6V, single-ended mode (channel vs GND) | 13.6 | fF/V | ||
CAPDAC | ||||||
FRCAPDAC | Full-scale range | 96.9 | pF | |||
TcCOFFCAPDAC | Offset drift vs. temperature | -40°C < T < 125°C | 30 | fF | ||
EXCITATION | ||||||
ƒ | Frequency | 25 | kHz | |||
VAC | AC voltage across capacitance | 2.4 | Vpp | |||
VDC | Average DC voltage across capacitance | 1.2 | V | |||
SHIELD | ||||||
DRV | Driver capability | ƒ = 25kHz, SHLDn to GND, n = 1,2 | 400 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high voltage | 0.7*VDD | V | |||
VIL | Input low voltage | 0.3*VDD | V | |||
VOL | Output low voltage | Sink current 3 mA | 0.4 | V | ||
HYS | Hysteresis (1) | 0.1*VDD | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCL | Clock frequency(1) | 10 | 400 | kHz | ||
tLOW | Clock low time(1) | 1.3 | µs | |||
tHIGH | Clock high time(1) | 0.6 | µs | |||
tHD;STA | Hold time (repeated) START condition(1) | After this period, the first clock pulse is generated | 0.6 | µs | ||
tSU;STA | Set-up time for a repeated START condition(1) | 0.6 | µs | |||
tHD;DAT | Data hold time(1)(2) | 0 | ns | |||
tSU;DAT | Data setup time(1) | 100 | ns | |||
tf | SDA fall time(1) | IL ≤ 3mA; CL ≤ 400pF | 300 | ns | ||
tSU;STO | Set-up time for STOP condition(1) | 0.6 | µs | |||
tBUF | Bus free time between a STOP and START condition(1) | 1.3 | µs | |||
tVD;DAT | Data valid time(1) | 0.9 | ns | |||
tVD;ACK | Data valid acknowledge time(1) | 0.9 | ns | |||
tSP | Pulse width of spikes that must be suppressed by the input filter(1) | 50 | ns |
Capacitance Value = 10pF |
CINn = open, where n = 1...4 |
The FDC1004 is a high-resolution, 4-channel capacitance-to-digital converter for implementing capacitive sensing solutions. Each channel has a full scale range of ±15pF and can handle a sensor offset capacitance of up to 100pF, which can be either programmed internally or can be an external capacitor for tracking environmental changes over time and temperature. The large offset capacitance capability allows for the use of remote sensors. The FDC1004 also includes shield drivers for sensor shields, which can reduce EMI interference and help focus the sensing direction of a capacitive sensor. The small footprint of the FDC1004 allows for use in space-constrained applications. For more information on the basics of capacitive sensing and applications, refer to the FDC1004: Basics of Capacitive Sensing and Applications application note.