ZHCSB37C November   2012  – November 2014 RF430CL330H

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用
    3. 1.3 说明
    4. 1.4 典型应用图
  2. 2修订历史记录
  3. 3Terminal Configuration and Functions
  4. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  Handling Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Recommended Operating Conditions, Resonant Circuit
    5. 4.5  Supply Currents
    6. 4.6  Digital Inputs
    7. 4.7  Digital Outputs
    8. 4.8  Thermal Characteristics
    9. 4.9  Serial Communication Protocol Timings
    10. 4.10 I2C Interface
    11. 4.11 SPI Interface
    12. 4.12 RF143B, Recommended Operating Conditions
    13. 4.13 RF143B, ISO14443B ASK Demodulator
    14. 4.14 RF143B, ISO14443B-Compliant Load Modulator
    15. 4.15 RF143B, Power Supply
  5. 5Detailed Description
    1. 5.1  Functional Block Diagram
    2. 5.2  Serial Communication Interface
    3. 5.3  SPI or I2C Mode Selection
    4. 5.4  Communication Protocol
    5. 5.5  I2C Protocol
      1. 5.5.1 BIP-8 Communication Mode With I2C
    6. 5.6  SPI Protocol
      1. 5.6.1 BIP-8 Communication Mode With SPI
    7. 5.7  Registers
      1. 5.7.1 General Control Register
      2. 5.7.2 Status Register
      3. 5.7.3 Interrupt Registers
      4. 5.7.4 CRC Registers
      5. 5.7.5 Communication Watchdog Register
      6. 5.7.6 Version Registers
    8. 5.8  NFC Type-4 Tag Functionality
      1. 5.8.1 ISO14443-3 Commands
      2. 5.8.2 NFC Tag Type 4 Commands
      3. 5.8.3 Data Rate Settings
    9. 5.9  NDEF Memory
      1. 5.9.1 NDEF Error Check
    10. 5.10 Typical Usage Scenario
    11. 5.11 References
  6. 6器件和文档支持
    1. 6.1 器件支持
      1. 6.1.1 开发支持
        1. 6.1.1.1 入门和下一步
      2. 6.1.2 器件和开发工具命名规则
    2. 6.2 文档支持
    3. 6.3 社区资源
    4. 6.4 商标
    5. 6.5 静电放电警告
    6. 6.6 术语表
  7. 7机械封装和可订购信息
    1. 7.1 封装信息

4 Specifications

4.1 Absolute Maximum Ratings(1)(2)

MIN MAX UNIT
Voltage applied at VCC referenced to VSS (VAMR) -0.3 4.1 V
Voltage applied at VANT referenced to VSS (VAMR) -0.3 4.1 V
Voltage applied to any pin (references to VSS) -0.3 VCC + 0.3 V
Diode current at any device pin ±2 mA
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are referenced to VSS.
(3) For soldering during board manufacturing, it is required to follow the current JEDEC J-STD-020 specification with peak reflow temperatures not higher than classified on the device label on the shipping boxes or reels.

4.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range(3) -40 125 °C

4.3 Recommended Operating Conditions

Typical values are specified at VCC = 3.3 V and TA = 25°C (unless otherwise noted)
MIN NOM MAX UNIT
VCC Supply voltage during program execution no RF field present 3.0 3.3 3.6 V
Supply voltage during program execution with RF field present 2.0 3.3 3.6 V
VSS Supply voltage (GND reference) 0 V
TA Operating free-air temperature -40 85 °C
C1 Decoupling capacitor on VCC(1) 0.1 µF
C2 Decoupling capacitor on VCC(1) 1 µF
CVCORE Capacitor on VCORE(1) 0.1 0.47 1 µF
(1) Low equivalent series resistance (ESR) capacitor

4.4 Recommended Operating Conditions, Resonant Circuit

MIN NOM MAX UNIT
fc Carrier frequency 13.56 MHz
VANT_peak Antenna input voltage 3.6 V
Z Impedance of LC circuit 6.5 15.5 kΩ
LRES Coil inductance(2) 2.66 µH
CRES Total resonance capacitance(2) CRES = CIN+CTune 51.8 pF
CTune External resonance capacitance CRES – CIN(1) pF
QT Tank quality factor 30
(1) For CIN refer to Section 4.12.
(2) The coil inductance of the antenna LRES together with the external capacitance CTune plus the device internal capacitance CIN is a resonant circuit. The resonant frequency of this LC circuit must be close to the carrier frequency fc:
fRES = 1 / [2π(LRESCRES)1/2] = 1 / [2π(LRES(CIN + CTune))1/2] ≈ fc

4.5 Supply Currents

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
ICC(SPI) SPI, fSCK,MAX, SO = Open, Writing into NDEF memory 3.3 V 250 µA
ICC(I2C) I2C, 400 kHz, Writing into NDEF memory 3.3 V 250 µA
ICC(RF enabled) RF enabled, no RF field present 3.3 V 40 µA
ICC(Inactive) Standby enable = 0, RF disabled, no serial communication 3.3 V 15 µA
ICC(Standby) Standby enable = 1, RF disabled, no serial communication 3.3 V 10 45 µA
ΔICC(StrongRF) Additional current consumption with strong RF field present 3.0 V to 3.6 V 160 µA
ICC(RF,lowVCC) Current drawn from VCC < 3.0 V with RF field present (passive operation) 2.0 V to 3.0 V 0 µA

4.6 Digital Inputs

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VIL Low-level input voltage 0.3× VCC V
VIH High-level input voltage 0.7× VCC V
VHYS Input hysteresis 0.1× VCC V
IL High-impedance leakage current 3.3 V -50 50 nA
RPU(RST) Integrated RST pullup resistor 20 35 50 kΩ
RPU(CS) Integrated SCMS/CS pullup resistor (only active during initialization) 20 35 50 kΩ

4.7 Digital Outputs

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VOL Output low voltage IOL = 3 mA 3 V 0.4 V
3.3 V 0.4
3.6 V 0.4
VOH Output high voltage IOH = -3 mA 3 V 2.6 V
3.3 V 2.9
3.6 V 3.2

4.8 Thermal Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER VALUE UNIT
θJA Junction-to-ambient thermal resistance, still air(1) TSSOP-14 (PW) 116.0 °C/W
θJC(TOP) Junction-to-case (top) thermal resistance(2) 45.1 °C/W
θJB Junction-to-board thermal resistance(3) 57.6 °C/W
ΨJB Junction-to-board thermal characterization parameter 57.0 °C/W
ΨJT Junction-to-top thermal characterization parameter 4.6 °C/W
θJA Junction-to-ambient thermal resistance, still air(1) VQFN-16 (RGT) 48.8 °C/W
θJC(TOP) Junction-to-case (top) thermal resistance(2) 60.8 °C/W
θJB Junction-to-board thermal resistance(3) 21.9 °C/W
ΨJB Junction-to-board thermal characterization parameter 21.9 °C/W
ΨJT Junction-to-top thermal characterization parameter 1.5 °C/W
θJC(BOT) Junction-to-case (bottom) thermal resistance(4) 7.1 °C/W
(1) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, High-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(2) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(3) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(4) The junction-to-case (bottom) thermal resistance is obtained by simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.

4.9 Serial Communication Protocol Timings

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER MIN TYP MAX UNIT
tSPIvsI2C Time after power-up or reset until SCMS/CS is sampled for SPI or I2C decision(1) 1 10 ms
tReady Time after power-up or reset until device is ready to communicate using SPI or I2C(2) 20 ms
(1) The SCMS/CS pin is sampled after tSPIvsI2C(MIN) at the earliest and after tSPIvsI2C(MAX) at the latest.
(2) The device is ready to communicate after tReady(MAX) at the latest.

4.10 I2C Interface

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (see Figure 4-1)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
fSCL SCL clock frequency (with Master supporting clock stretching according to I2C standard, or when the device is not being addressed) 3.3 V 0 400 kHz
SCL clock frequency (device being addressed by Master not supporting clock stretching) write 3.3 V 0 120 kHz
read 3.3 V 0 100 kHz
tHD,STA Hold time (repeated) START fSCL ≤ 100 kHz 3.3 V 4 µs
fSCL > 100 kHz 0.6
tSU,STA Setup time for a repeated START fSCL ≤ 100 kHz 3.3 V 4.7 µs
fSCL > 100 kHz 0.6
tHD,DAT Data hold time 3.3 V 0 ns
tSU,DAT Data setup time 3.3 V 250 ns
tSU,STO Setup time for STOP 3.3 V 4 µs
tSP Pulse duration of spikes suppressed by input filter 3.3 V 6.25 75 ns
RF430CL330H i2c_timing_slas850.gifFigure 4-1 I2C Mode Timing

4.11 SPI Interface

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
fSCK SCK clock frequency write 3.3 V 0 100 kHz
read 3.3 V 0 110 kHz
tHIGH,CS CS high time 3.3 V 50 µs
tSU,CS CS setup time 3.3 V 25 µs
tHD,CS CS hold time 3.3 V 100 ns
tHIGH SCK high time 3.3 V 100 ns
tLOW SCK low time 3.3 V 100 ns
tSU,SI Data In (SI) setup time 3.3 V 50 ns
tHD,SI Data In (SI) hold time 3.3 V 50 ns
tVALID,SO Output (SO) valid 3.3 V 0 50 ns
tHOLD,SO Output (SO) hold time 3.3 V 0 ns
RF430CL330H spi_timing_slas850.gifFigure 4-2 SPI Mode Timing

4.12 RF143B, Recommended Operating Conditions

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VDDH Antenna rectified voltage Peak voltage limited by antenna limiter 3.0 3.3 3.6 V
IDDH Antenna load current RMS, without limiter current 100 µA
CIN Input capacitance ANT1 to ANT2, 2 V RMS 31.5 35 38.5 pF

4.13 RF143B, ISO14443B ASK Demodulator

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER MIN TYP MAX UNIT
DR10 Input signal data rate 10% downlink modulation, 7% to 30% ASK, ISO1443B 106 848 kbps
m10 Modulation depth 10%, tested as defined in ISO10373 7 30 %

4.14 RF143B, ISO14443B-Compliant Load Modulator

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER MIN TYP MAX UNIT
fPICC Uplink subcarrier modulation frequency 0.2 1 MHz
VA_MOD Modulated antenna voltage, VA_unmod = 2.3 V 0.5 V
VSUB14 Uplink modulation subcarrier level, ISO14443B: H = 1.5 to 7.5 A/m 22/H0.5 mV

4.15 RF143B, Power Supply

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VLIM Limiter clamping voltage ILIM ≤ 70 mA RMS, f = 13.56 MHz 3.0 3.6 Vpk
ILIM,MAX Maximum limiter current 70 mA