ZHCSAI3F May   2012  – August 2024 TPS65131-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power Conversion
      2. 7.3.2 Control
      3. 7.3.3 Output Rails Enable or Disable
      4. 7.3.4 Load Disconnect
      5. 7.3.5 Soft Start
      6. 7.3.6 Overvoltage Protection
      7. 7.3.7 Undervoltage Lockout
      8. 7.3.8 Overtemperature Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-Save Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 TPS65131-Q1 With VPOS = 10.5V, VNEG = –10V
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
        1. 8.2.3.1 Programming the Output Voltage
          1. 8.2.3.1.1 Boost Converter
          2. 8.2.3.1.2 Inverting Converter
          3. 8.2.3.1.3 Inductor Selection
        2. 8.2.3.2 Capacitor Selection
          1. 8.2.3.2.1 Input Capacitor
          2. 8.2.3.2.2 Output Capacitors
        3. 8.2.3.3 Rectifier Diode Selection
        4. 8.2.3.4 External P-MOSFET Selection
        5. 8.2.3.5 Stabilizing the Control Loop
          1. 8.2.3.5.1 Feedforward Capacitors
          2. 8.2.3.5.2 Compensation Capacitors
      4. 8.2.4 Analog Supply Input Filter
        1. 8.2.4.1 RC-Filter
        2. 8.2.4.2 LC-Filter
      5. 8.2.5 Thermal Information
      6. 8.2.6 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 器件和文档支持
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 商标
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Data
    2. 11.2 Tape and Reel Information
Inductor Selection

An inductive converter normally requires two main passive components to store energy during the conversion. Therefore, each converter requires an inductor and a storage capacitor. To select the right inductor, it is recommended to keep the possible peak inductor current below the current-limit threshold of the power switch in the chosen configuration. For example, the current-limit threshold of the switch for the boost converter and for the inverting converters is nominally 1950mA. The highest peak current through the switches and the inductor depends on the output load (IPOS, INEG), the input voltage (VI), and the output voltages (VPOS, VNEG). Use Equation 3 to estimate the peak inductor current in the boost converter, I(L-P). Equation 4 shows the corresponding formula for the inverting converter, I(L-N).

Equation 3. TPS65131-Q1
Equation 4. TPS65131-Q1

The second parameter for choosing the inductor is the desired current ripple in the inductor. Normally, it is advisable to work with a ripple of less than 20% of the average inductor current. A smaller ripple reduces the losses in the inductor, as well as output voltage ripple and EMI. But in the same way, output voltage regulation gets slower, causing higher voltage changes during fast load changes. In addition, a larger inductor usually increases the total system cost. Keep those parameters in mind and calculate the possible inductor value with Equation 5 for the boost converter (L1) and Equation 6 for the inverting converter (L2).

Equation 5. TPS65131-Q1
Equation 6. TPS65131-Q1

The parameter f is the switching frequency. For the boost converter, ΔI(L-P) is the ripple current in the inductor, that is, 20% of I(L-P). Accordingly, for the inverting converter, ΔI(L-N) is the ripple current in the inductor, that is, 20% of I(L-N). VI is the input voltage, which is 3.3V in this example. So, the calculated inductance value for the boost inductor is 5.1µH and for the inverting converter inductor is 5.1µH. With these calculated values and the calculated currents, it is possible to choose a suitable inductor.

In typical applications, the recommendation is to choose a 4.7µH inductor. The device is optimized to work with inductance values between 3.3µH and 6.8µH. Nevertheless, operation with higher inductance values may be possible in some applications. Perform detailed stability analysis in this case. Be aware of the possibility that load transients and losses in the circuit can lead to higher currents than estimated in Equation 3 and Equation 4. Also, the losses caused by magnetic hysteresis and conductor resistance are a major parameter for total circuit efficiency.

The following table shows inductors from different suppliers used with the TPS65131-Q1 converter:

Table 8-2 List of Inductors
VENDOR(1)INDUCTOR SERIES
EPCOSB8246284-G4
Wurth Elektronik7447789XXX
744031XXX
TDKVLF3010
VLF4012
Cooper Electronics TechnologiesSD12
See Section 9.3