ZHCS977F June 2012 – January 2025 CSD18504Q5A
PRODUCTION DATA
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Junction-to-Case Thermal Resistance(1) | 2.0 | °C/W | ||
| RθJA | Junction-to-Ambient Thermal Resistance(1)(2) | 50 | |||
| Max RθJA = 50°C/W when
mounted on 1 inch2 (6.45cm2) of 2oz. (0.071mm thick) Cu. |
| Max RθJA = 125°C/W when mounted
on a minimum pad area of 2oz. (0.071mm thick) Cu. |