ZHCS363L August 2011 – March 2017 TRF7970A
PRODUCTION DATA.
Table 6-51 describes the NFC Low Field Level register.
| Function: Defines level for RF collision avoidance | |||
| Default: 0x00 at POR = H and EN = L. | |||
| Bit | Name | Function | Description |
| B7 | Clex_dis | Disable clock extractor | NFC passive 106-kbps and ISO/IEC 14443 A card emulation |
| B6 | Hash6 | N/A | |
| B5 | Hash5 | N/A | |
| B4 | Hash4 | N/A | |
| B3 | Hash3 | N/A | |
| B2 | Rfdet_I2 | RF field level for RF collision avoidance | Comparator output is displayed in B6 of the NFC Target Protocol register (0x19) |
| B1 | Rfdet_I1 | ||
| B0 | Rfdet_I0 | ||