ZHCS363L August 2011 – March 2017 TRF7970A
PRODUCTION DATA.
Table 6-49 describes the Special Functions register at address 0x11.
| Function: Indicate IRQ status for RX operations. | |||
| Bit | Name | Function | Description |
| B7 | Reserved | Reserved | |
| B6 | Reserved | Reserved | |
| B5 | Reserved | Reserved | |
| B4 | Reserved | Reserved | |
| B3 | Reserved | Reserved | |
| B2 | Reserved | Reserved | |
| B1 | Reserved | Reserved | |
| B0 | irg_srx | Copy of the RX start signal (Bit 6) of the IRQ Status register (0x0C) | Signals the RX SOF was received and the RX is in progress. IRQ when RX is completed. |