ZHCS253A September   2011  – July 2015 TPS61170-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 典型应用
  5. 5 修订历史记录
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Soft Start-up
      2. 8.3.2 Overcurrent Protection
      3. 8.3.3 Undervoltage Lockout
      4. 8.3.4 Thermal Shutdown
      5. 8.3.5 Enable and Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 PWM Program Mode
      2. 8.4.2 1-Wire Program Mode
      3. 8.4.3 EasyScale
    5. 8.5 Programming
      1. 8.5.1 Feedback Reference Program Mode Selection
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 12-V to 24-V DC-DC Power Conversion
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Program Output Voltage
          2. 9.2.1.2.2 Maximum Output Current
          3. 9.2.1.2.3 Switch Duty Cycle
          4. 9.2.1.2.4 Inductor Selection
          5. 9.2.1.2.5 Schottky Diode Selection
          6. 9.2.1.2.6 Compensation Capacitor Selection
          7. 9.2.1.2.7 Input and Output Capacitor Selection
        3. 9.2.1.3 Application Curve
      2. 9.2.2 5-V to 12-V DC-DC Power Conversion With Programmable Feedback Reference Voltage
      3. 9.2.3 12-V SEPIC (Buck-Boost) Converter
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 文档支持
      1. 12.2.1 相关文档 
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The TPS61170-Q1 device can be configured in several topologies including boost and SEPIC. The device has a wide-input voltage range to support applications with input voltage from multicell batteries or regulated 5-V, 12-V power rails.

Typical Applications

12-V to 24-V DC-DC Power Conversion

This application is designed for a 5-V to 12-V power conversion with programmable feedback reference voltage.

TPS61170-Q1 dcdc_pwr_lvs789.gif Figure 15. 12-V to 24-V DC-DC Power Conversion

Design Requirements

Use the following parameters for this design example:

  • Input Voltage: 12 V
  • Output Voltage: 300 mA

Detailed Design Procedure

Program Output Voltage

TPS61170-Q1 pro_vo_lvs789.gif Figure 16. Program Output Voltage

To program the output voltage, select the values of R1 and R2 (see Figure 16) according to Equation 2.

Equation 2. TPS61170-Q1 q_vout_lvs789.gif

Considering the leakage current through the resistor divider and noise decoupling to FB pin, an optimum value for R2 is approximately 10 k. The output voltage tolerance depends on the accuracy of the reference voltage and the tolerance of R1 and R2.

Maximum Output Current

The overcurrent limit in a boost converter limits the maximum input current, and thus the maximum input power for a given input voltage. The maximum output power is less than the maximum input power due to power conversion losses. Therefore, the current-limit setting, input voltage, output voltage and efficiency can all affect the maximum output current. The current limit clamps the peak inductor current; therefore, the ripple must be subtracted to derive the maximum DC current. The ripple current is a function of the switching frequency, inductor value and duty cycle. The following equations take into account of all of the previously factors for maximum output current calculation.

Equation 3. TPS61170-Q1 q3r_lvs789.gif

where

  • IP = inductor peak-to-peak ripple current
  • L = inductor value
  • Vf = Schottky diode forward voltage
  • Fs = switching frequency
  • Vout = output voltage
Equation 4. TPS61170-Q1 q4r_lvs789.gif

where

  • Iout_max = maximum output current of the boost converter
  • Ilim = overcurrent limit
  • η = efficiency

For instance, when Vin is 5 V, Vout is 12 V, the inductor is 10 μH, the Schottky forward voltage is 0.2 V; and then the maximum output current is 300 mA in a typical operation.

Switch Duty Cycle

The maximum switch duty cycle (D) of the TPS61170-Q1 is 90% (minimum). The duty cycle of a boost converter under continuous conduction mode (CCM) is given by:

Equation 5. TPS61170-Q1 q5_d_lvs789.png

For a 5-V to 12-V application, the duty cycle is 58.3%, and for a 5-V to 24-V application, the duty cycle is 79.2%. The duty cycle must be lower than the maximum specification of 90% in the application; otherwise, the output voltage cannot be regulated.

Once the PWM switch is turned on, the TPS61170-Q1 device has minimum ON pulse width. This sets the limit of the minimum duty cycle. When operating at low duty cycles, the TPS61170-Q1 enters pulse-skipping mode. In this mode, the device turns the power switch off for several switching cycles to prevent the output voltage from rising above regulation. This operation typically occurs in light load condition when the PWM operates in discontinuous mode. See the Figure 10.

Inductor Selection

The selection of the inductor affects steady state operation as well as transient behavior and loop stability. These factors make it the most important component in power regulator design. There are three important inductor specifications: inductor value, DC resistance (DCR) and saturation current. Considering inductor value alone is not enough.

The inductance value of the inductor determines its ripple current. TI recommends setting the peak-to-peak ripple current given by Equation 3 to 30% to 40% of the DC current. Inductance values shown in the Recommended Operating Conditions table are recommended for most applications. Inductor DC current can be calculated as

Equation 6. TPS61170-Q1 q6_iindc_lvs789.png

Inductor values can have ±20% tolerance with no current bias. When the inductor current approaches saturation level, its inductance can decrease 20% to 35% from the 0-A value depending on how the inductor vendor defines saturation current. Using an inductor with a smaller inductance value forces discontinuous PWM where the inductor current ramps down to zero before the end of each switching cycle. This reduces the maximum output current of the boost converter, causes large input voltage ripple and reduces efficiency. In general, inductors with large inductance and low DCR values provide much more output current and higher conversion efficiency. Inductors with smaller inductance values can give better load transient response. For these reasons, a 10-μH to 22-μH inductance value range is recommended. Table 4 lists some recommended inductors for the TPS61170-Q1.

TPS61170-Q1 device has built-in slope compensation to avoid subharmonic oscillation associated with current mode control. If the inductor value is lower than 10 μH, the slope compensation may not be adequate, and the loop can become unstable. Therefore, customers must verify operation in their application if the inductor is different from the recommended values.

Table 4. Recommended Inductors for TPS61170-Q1

PART NUMBER L
(μH)
DCR MAX
(mΩ)
SATURATION CURRENT
(A)
SIZE
(L × W × H mm)
VENDOR
A915_Y-100M 10 90 1.3 5.2 × 5.2 × 3 TOKO
VLCF5020T-100M1R1-1 10 237 1.1 5 × 5 × 2 TDK
CDRH4D22/HP 10 144 1.2 5 × 5 × 2.4 Sumida
LQH43PN100MR0 10 247 0.84 4.5 × 3.2 × 2 Murata

Schottky Diode Selection

The high switching frequency of the TPS61170-Q1 device demands a high-speed rectifying switch for optimum efficiency. Ensure that the average and peak current rating of the diode exceeds the average output current and peak inductor current. In addition, the reverse breakdown voltage of the diode must exceed the switch FET rating voltage of 40 V. So, the ONSemi MBR0540 is recommended for the TPS61170-Q1 device. However, Schottky diodes with lower rated voltages can be used for lower output voltages to save the solution size and cost. For example, a converter providing a 12-V output with 20-V diode is a good choice.

Compensation Capacitor Selection

The TPS61170-Q1 has an external compensation, COMP pin, which allows the loop response to be optimized for each application. The COMP pin is the output of the internal error amplifier. An external resistor R3 and ceramic capacitor C3 are connected to COMP pin to provide a pole and a zero. This pole and zero, along with the inherent pole of a current mode control boost converter, determine the close loop frequency response. This is important to a converter stability and transient response.

The following equations summarize the poles, zeros and DC gain of a TPS61170-Q1 boost converter with ceramic output capacitor (C2), as shown in the block diagram. They include the dominant pole (fP1), the output pole (fP2) of a boost converter, the right-half-plane zero (fRHPZ) of a boost converter, the zero (fZ) generated by R3 and C3, and the DC gain (A).

Equation 7. TPS61170-Q1 q_fp1_lvs789.gif
Equation 8. TPS61170-Q1 q_fp2_lvs789.gif
Equation 9. TPS61170-Q1 q_frhpz_lvs789.gif
Equation 10. TPS61170-Q1 q_fz_lvs789.gif
Equation 11. TPS61170-Q1 q_a_lvs789.gif

where

  • Rout is the load resistance
  • Gea is the error amplifier transconductance located in Electrical Characteristics
  • Rsense (100 mΩ typical) is a sense resistor in the current control loop

These equations help generate a simple bode plot for TPS61170-Q1 loop analysis.

Increasing R3 or reducing C3 increases the close loop bandwidth which improves the transient response. Adjusting R3 and C3 in opposite directions increase the phase, and help loop stability. For many of the applications, the recommended value of 10 kΩ and 680 pF makes an ideal compromise between transient response and loop stability. To optimize the compensation, use C3 in the range of 100 pF to 10 nF, and R3 of 10 kΩ. See the TI application report, SLVA319, for thorough analysis and description of the boost converter small signal model and compensation design.

Input and Output Capacitor Selection

The output capacitor is mainly selected to meet the requirements for the output ripple and loop stability. The ripple voltage is related to the capacitance of the capacitor and its equivalent series resistance (ESR). Assuming a capacitor with zero ESR, the minimum capacitance needed for a given ripple can be calculated using Equation 12.

Equation 12. TPS61170-Q1 q11_cout_lvs789.png

where

  • Vripple = peak-to-peak output ripple.

The additional output ripple component caused by ESR is calculated using:

Equation 13. TPS61170-Q1 q12_vripp_lvs789.gif

Due to its low ESR, Vripple_ESR can be neglected for ceramic capacitors, but must be considered if tantalum or electrolytic capacitors are used.

Care must be taken when evaluating the derating value of a ceramic capacitor under DC bias, aging and AC signal. For example, larger form factor capacitors (in 1206 size) have a resonant frequencies in the range of the switching frequency. So, the effective capacitance is significantly lower. The DC bias can also significantly reduce capacitance. A ceramic capacitor can lose as much as 50% of its capacitance at its rated voltage. Therefore, choose a ceramic capacitor with a voltage rating at least 1.5× the expected DC bias voltage.

The capacitor in the range of 1 μF to 4.7 μF is recommended for input side. The output typically requires a capacitor in the range of 1 μF to 10 μF. The output capacitor affects the loop stability of the boost regulator. If the output capacitor is below the range, the boost regulator can potentially become unstable.

Application Curve

TPS61170-Q1 eff_io_lvs789.gif Figure 17. Efficiency vs Output Current

5-V to 12-V DC-DC Power Conversion With Programmable Feedback Reference Voltage

Using Equation 3, we calculate the output resistors to program the desired output voltage of 24 V. The inductance, compensation capacitor, input capacitor, and the output capacitor are calculated in the same way as for the first application example.

TPS61170-Q1 feed_bk_lvs789.gif Figure 18. 5-V to 12-V DC-DC Power Conversion With Programmable Feedback Reference Voltage

12-V SEPIC (Buck-Boost) Converter

The single-ended primary-inductance converter (SEPIC) is a DC-DC converter topology that provides a positive regulated output voltage from an input voltage that varies from above to below the output voltage. In this example, we demonstrate a DC-DC converter that can provide 12 V at 300 mA with 90% efficiency from an input voltage from 9 to 15 V. This converter can be implemented using the TPS61170-Q1 device. See Designing DC/DC converters based on SEPIC topology, SLYT309 for detailed description and application curves.

TPS61170-Q1 buck_bst_lvs789.gif Figure 19. 12-V SEPIC (Buck-Boost) Converter