ZHCS194B June   2011  – July 2024 SN74AC14-Q1

PRODMIX  

  1.   1
  2. 1 特性
  3. 2 说明
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommend Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Switching Characteristics, VCC = 5 V ± 0.5 V
    6. 4.6 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    7. 4.7 Operating Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Links
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted(1)
MIN MAX UNIT
VCC Supply voltage range -0.5 7 V
VI (2) Input voltage range -0.5 VCC + 0.5 V
VO(2) Output voltage range -0.5 VCC + 0.5 V
IIK Input clamp current (VI < 0 or VI > VCC) ±20 mA
IOK Output clamp current (VO < 0 or VO > VCC) ±20 mA
IO Continuous output current (VO = 0 to VCC) ±50 mA
Continuous current through VCC or GND ±200 mA
Tstg Storage temperature range -65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output voltage ratings may be exceeded if the input and output current ratings are observed.