ZHCAFE4 May 2025 AWRL6432
AWRL6432是TI新推出的一款60GHz的车规级低成本低功耗单芯片毫米波产品。芯片基于低功耗工艺设计,支持多种省电模式,包括深度睡眠,实现更少功率消耗,从而满足各种对低功耗有要求的应用,例如防盗等应用。AWRL6432还提供灵活的共享内存分配,满足不同用户的应用需求。本文以共享内存模式3和共享内存模式1为例(默认共享内存模式为0),介绍如何在不同共享内存模式下实现实例的深度睡眠。