ZHCABL3 February 2022 DAC43204 , DAC53004 , DAC53204 , DAC53204W , DAC63004 , DAC63204
1: //SYNTAX: WRITE <REGISTER NAME (Hex code)>, <MSB DATA>, <LSB DATA>
2: //Configure GPI for margin high/low trigger
3: WRITE GPIO-CONFIG(0x24), 0x00, 0x35
4: //With 16-bit left alignment 0x3FF becomes 0xFFC0
5: WRITE DAC-0-MARGIN-HIGH(0x01), 0xFF, 0xC0
6: //With 16-bit left alignment 0x333 becomes 0xCCC0
7: WRITE DAC-0-MARGIN-LOW(0x02), 0xCC, 0xC0
8: //Set the CODE-SETP to 1 LSB and SLEW-RATE to 4 µs/step
9: WRITE DAC-0-FUNC-CONFIG(0x06), 0x00, 0x01
10: //Power-up voltage output on channel 0, internal reference disabled
11: WRITE GENERAL_CONFIG(0x1F), 0x0F, 0xF9
12: //Save settings to NVM
13: WRITE COMMON-TRIGGER(0x20), 0x00, 0x02 1: //SYNTAX: WRITE <REGISTER NAME (Hex code)>, <MSB DATA>, <LSB DATA>
2: //Configure GPI for deep-sleep trigger and enable deep-sleep function
3: WRITE GPIO-CONFIG(0x24), 0x00, 0x35
4: //With 16-bit left alignment 0x80 becomes 0x8000
5: WRITE DAC-0-MARGIN-HIGH(0x01), 0x80, 0x00
6: //Write DAC0 margin low code
7: WRITE DAC-0-MARGIN-LOW(0x02), 0x00, 0x00
8: //Set the CODE-SETP to 1 LSB and SLEW-RATE to 4 µs/step
9: WRITE DAC-0-FUNC-CONFIG(0x06), 0x00, 0x01
10: //Power-up current output on channel 0, internal reference disabled
11: WRITE GENERAL_CONFIG(0x1F), 0x0F, 0xFE
12: //Save settings to NVM
13: WRITE COMMON-TRIGGER(0x20), 0x00, 0x02