ZHCAAP7A April 2020 – July 2021 DP83825I
[案例 1:ethtool eth0],成功示例
root@am335x-evm:~# ethtool eth0
Settings for eth0:
Supported ports: [ TP AUI BNC MII FIBRE ]
Supported link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/FullRio: DP83825 will support 10/100.
Supported pause frame use: Symmetric Receive-only
Supports auto-negotiation: YesRio: This is a key point to success.
Supported FEC modes: Not reported
Advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Advertised pause frame use: No
Advertised auto-negotiation: YesRio: This is a key point to success.
Advertised FEC modes: Not reported
Link partner advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full Rio: Remote side support.
Link partner advertised pause frame use: Symmetric Receive-only
Link partner advertised auto-negotiation: Yes
Link partner advertised FEC modes: Not reported
Speed: 100Mb/sRio: Current link speed.
Duplex: Full
Port: MII
PHYAD: 0
Transceiver: internal
Auto-negotiation: on
Supports Wake-on: d
Wake-on: d
Current message level: 0x00000000 (0)
Link detected: yes Rio: Current link Status, this is a key point to success.
[案例 2:ethtool –i eth0],成功
root@am335x-evm:~# ethtool -i eth0
driver: cpswRio: Prove that TI CPSW Ethernet driver is okay.
版本:1.0
firmware-version:
expansion-rom-version:
bus-info: 4a100000.ethernet
supports-statistics: yes
supports-test: no
supports-eeprom-access: no
supports-register-dump: yes
supports-priv-flags: no
[案例 3:ethtool –S eth0],成功示例
root@am335x-evm:~# ethtool -S eth0
NIC statistics:
Good Rx Frames: 0
Broadcast Rx Frames: 0
Multicast Rx Frames: 0
Pause Rx Frames: 0
Rx CRC Errors: 0
Rx Align/Code Errors: 0
Oversize Rx Frames: 0
Rx Jabbers: 0
Undersize (Short) Rx Frames: 0
Rx Fragments: 0
Rx Octets: 0
Good Tx Frames: 0
Broadcast Tx Frames: 0
Multicast Tx Frames: 0
Pause Tx Frames: 0
Deferred Tx Frames: 0
Collisions: 0Rio: No Collision detect, good sign.
Single Collision Tx Frames: 0
Multiple Collision Tx Frames: 0
Excessive Collisions: 0
Late Collisions: 0
Tx Underrun: 0
Carrier Sense Errors: 0
Tx Octets: 0
Rx + Tx 64 Octet Frames: 0
Rx + Tx 65-127 Octet Frames: 0
Rx + Tx 128-255 Octet Frames: 0
Rx + Tx 256-511 Octet Frames: 0
Rx + Tx 512-1023 Octet Frames: 0
Rx + Tx 1024-Up Octet Frames: 0
Net Octets: 0
Rx Start of Frame Overruns: 0
Rx Middle of Frame Overruns: 0
Rx DMA Overruns: 0
Rx DMA chan 0: head_enqueue: 1
Rx DMA chan 0: tail_enqueue: 127 Rio: RX is working.
Rx DMA chan 0: pad_enqueue: 0
Rx DMA chan 0: misqueued: 0
Rx DMA chan 0: desc_alloc_fail: 0
Rx DMA chan 0: pad_alloc_fail: 0
Rx DMA chan 0: runt_receive_buf: 0
Rx DMA chan 0: runt_transmit_bu: 0
Rx DMA chan 0: empty_dequeue: 0
Rx DMA chan 0: busy_dequeue: 0
Rx DMA chan 0: good_dequeue: 0
Rx DMA chan 0: requeue: 0
Rx DMA chan 0: teardown_dequeue: 0
Tx DMA chan 0: head_enqueue: 33
Tx DMA chan 0: tail_enqueue: 27 Rio: TX is working.
Tx DMA chan 0: pad_enqueue: 0
Tx DMA chan 0: misqueued: 1
Tx DMA chan 0: desc_alloc_fail: 0
Tx DMA chan 0: pad_alloc_fail: 0
Tx DMA chan 0: runt_receive_buf: 0
Tx DMA chan 0: runt_transmit_bu: 5
Tx DMA chan 0: empty_dequeue: 32
Tx DMA chan 0: busy_dequeue: 0
Tx DMA chan 0: good_dequeue: 33
Tx DMA chan 0: requeue: 0
Tx DMA chan 0: teardown_dequeue: 0[案例 4:ethtool –a eth0],成功示例
root@am335x-evm:~# ethtool -a eth0
Pause parameters for eth0:
Autonegotiate: off Rio: we can ignore this.
RX: on Rio: If the link is okay, this RX places will be “On”.
TX: on Rio: If the link is okay, this TX places will be “On”.
[案例 5:ethtool –A eth0 ….],成功示例
root@am335x-evm:~# ethtool -A eth0 autoneg on rx on tx on
rx unmodified, ignoringRio: It said: RX is already on.
tx unmodified, ignoring Rio: It said: TX is already on.
[案例 6:ethtool –s eth0 ….]
ethtool -s eth0 speed 100 autoneg on Rio: This command will force to use 100M speed.