TIDUCL3 February 2017
The screw-down connector (J4 marked 5V, Output, and GND) is for connecting the external temperature sensor, LMT87-Q1, to implement thermal foldback. Output is tied through a low pass filter to the IADJ pin of the TPS92691-Q1 to change the current based on the analog voltage coming from the LMT87-Q1. The LMT87-Q1 can be powered from the 5 V and connected to GND.