TIDUAZ3A November   2015  – July 2021

 

  1.   1
  2.   Resources
  3.   Features
  4.   Featured Applications
  5.   5
  6. 1System Description
    1. 1.1 TI WL1837MOD
    2. 1.2 TI PCM1808
    3. 1.3 TI PCM5101AQPWRQ1
    4. 1.4 TXS0108EPWR
    5. 1.5 TL1963A-33DCQT
    6. 1.6 TPS73618DBVT
  7. 2Block Diagram and System Design Theory
  8. 3Test Setup and Data
    1. 3.1 Regulatory Certification
    2. 3.2 WL1837MOD Time Synchronization
    3. 3.3 Multiroom Ultralow Synchronization Testing on Oscilloscope
  9. 4Getting Started
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 Gerber Files
    4. 4.4 Assembly Drawings
  10. 5Software Files
  11. 6Trademarks
  12. 7About the Author
  13. 8Revision History

TPS73618DBVT

The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.