TIDUAZ3A November   2015  – July 2021

 

  1.   1
  2.   Resources
  3.   Features
  4.   Featured Applications
  5.   5
  6. 1System Description
    1. 1.1 TI WL1837MOD
    2. 1.2 TI PCM1808
    3. 1.3 TI PCM5101AQPWRQ1
    4. 1.4 TXS0108EPWR
    5. 1.5 TL1963A-33DCQT
    6. 1.6 TPS73618DBVT
  7. 2Block Diagram and System Design Theory
  8. 3Test Setup and Data
    1. 3.1 Regulatory Certification
    2. 3.2 WL1837MOD Time Synchronization
    3. 3.3 Multiroom Ultralow Synchronization Testing on Oscilloscope
  9. 4Getting Started
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 Gerber Files
    4. 4.4 Assembly Drawings
  10. 5Software Files
  11. 6Trademarks
  12. 7About the Author
  13. 8Revision History

TI WL1837MOD

The certified WiLink 8 module from TI offers high throughput and extended range along with Wi-Fi and Bluetooth coexistence in a power-optimized design. The WL18x7MOD is a Wi-Fi, dual-band, 2.4- and 5-GHz module solution with two antennas supporting industrial temperature grade. The device is FCC, IC, ETSI/CE, and TELEC certified for AP (with DFS support) and client. TI offers drivers for high-level operating systems, such as Linux® and Android™. Additional drivers, such as WinCE and RTOS, which includes QNX, Nucleus, ThreadX, and FreeRTOS, are supported through third parties. The TI WL1837MOD offers a unique feature of time synchronization using AP beacons that are used to achieve ultraprecise Audio Multiroom/Speaker synchronization.