TIDT445
May
2025
-
1
-
Description
-
Resources
-
Features
-
Applications
-
6
-
1System Description
- 1.1
Key System Specifications
-
2System Overview
- 2.1
Block Diagram
- 2.2
Design Considerations
- 2.2.1
Load Transient Test Circuit
- 2.3
Highlighted Products
- 2.3.1
LM5137F-Q1 Overview
-
3Hardware, Software, Testing Requirements, and Test Results
- 3.1
Hardware Requirements
- 3.2
Test Setup
- 3.3
Test Results
- 3.3.1
Efficiency Data
- 3.3.2
Efficiency Graphs
- 3.3.3
Output Voltage Ripple
- 3.3.4
Thermal Images
- 3.3.5
Bode Plots
- 3.3.6
Load Transients
-
4Design and Documentation Support
- 4.1
Design Files
- 4.1.1
Schematics
- 4.1.2
BOM
- 4.1.3
Altium Project
- 4.1.4
Gerber Files
- 4.1.5
Assembly Drawings
- 4.2
Documentation Support
- 4.3
Support Resources
- 4.4
Trademarks
-
5About the Author
Features
- Four-phase interleave buck converter using
LM5137F-Q1 with functional safety
- Dynamic phase shedding (DPS)
- 81.05% efficiency at 13.5Vin, 4.5Vout, 0.015A load
- 95.5% efficiency at 13.5Vin, 4.5Vout, 21A load
- 94.1% efficiency at 13.5Vin, 4.5Vout, 40A load
- ±8.3% output voltage vibration when output current jumps from 21A to 86A in 1μs
- 20mVpp ripple at 13.5Vin, 4.5Vout, 42A load