TIDT445 May 2025
This reference design describes a four-phase interleaved Buck converter. Using LM5137F-Q1 as a controller enables the converter with three options for functional safety: Capable, ASIL B, and ASIL D. The converter operates over a wide range of 6.5V to 36V to deliver 4.5V regular outputs with better than 1% set-point accuracy at load currents up to 42A per output. The converter applies dynamic phase shedding to get 81% efficiency at 15mA per output and also can achieve ±8.3% output voltage vibration when output current jumps from 21A to 86A in 1μs.