TIDT426 December 2024
The waveforms of output AC ripples at different output voltages with full load conditions are shown in Figure 3-9 through Figure 3-18.
Figure 3-9 Output Voltage Ripple, PORTA, 14V Input, 5V, 3A
Load
Figure 3-11 Output Voltage Ripple, PORTA, 14V Input, 15V, 3A
Load
Figure 3-13 Output Voltage Ripple, PORTA, 14V Input, 20V, 3A
Load
Figure 3-15 Output Voltage Ripple, PORTB, 14V Input, 9V, 3A
Load
Figure 3-17 Output Voltage Ripple, PORTB, 14V Input, 20V,
2.25A Load
Figure 3-10 Output Voltage Ripple, PORTA, 14V Input, 9V, 3A
Load
Figure 3-12 Output Voltage Ripple, PORTA, 14V Input, 20V,
2.25A Load
Figure 3-14 Output Voltage Ripple, PORTB, 14V Input, 5V, 3A
Load
Figure 3-16 Output Voltage Ripple, PORTB, 14V Input, 15V, 3A
Load
Figure 3-18 Output Voltage Ripple, PORTB, 14V Input, 20V, 3A
Load