TIDT426 December 2024
| PARAMETER | SPECIFICATIONS |
|---|---|
| Input Voltage | 14VDC |
| PA_BUS Output Voltage | 5VDC, 9VDC, 15VDC, 20VDC |
PA_BUS Maximum Output Current | 3A |
| PA_BUS Maximum Output Power | 60W |
| PB_BUS Output Voltage | 5VDC, 9VDC, 15VDC, 20VDC |
| PB_BUS Maximum Output Current | 3A |
| PB_BUS Maximum Output Power | 60W |
| Switching Frequency | 400kHz |