TIDT420 March 2025
This reference design showcases a primary-side regulation (PSR) flyback converter based on the LM5185-Q1. The design offers three isolated output windings, delivering up to 19W in total from a 6V to 27V input voltage range.