TIDT420 March 2025
Figure 3-3 shows the behavior of output 3 (160mA) during a 50% load step on the 550mA output winding (550mA to 275mA to 550mA). Outputs 2 and 3 were loaded with 160mA each.
Figure 3-5 AC-Coupled Output Voltage,
Output 3 (160mA) [Scale: 100mV/div, 1ms/div, 20MHz BW]