TIDT409 September 2024
Efficiency data is shown in Table 2-1.
| VIN (V) | IIN (A) | VPA_BUS (V) | IPA_BUS (A) | VPB_BUS (V) | IPB_BUS (A) | Efficiency |
|---|---|---|---|---|---|---|
|
14.016 |
0.095 |
5.01 |
0 |
5.078 |
0 |
0.0% |
|
13.92 |
0.462 |
5.006 |
0.4978 |
5.07 |
0.4986 |
78.0% |
|
14.02 |
0.833 |
5.001 |
0.9928 |
5.0625 |
0.998 |
85.8% |
|
13.966 |
1.220 |
4.996 |
1.502 |
5.06 |
1.497 |
88.5% |
|
13.909 |
1.610 |
4.9913 |
1.995 |
5.05 |
1.996 |
89.5% |
|
13.954 |
1.997 |
4.985 |
2.492 |
5.039 |
2.499 |
89.8% |
|
13.987 |
2.396 |
4.98 |
3 |
5.04 |
2.999 |
89.7% |
|
14.023 |
0.091 |
9.025 |
0 |
8.97 |
0 |
0.0% |
|
14.105 |
0.733 |
9.02 |
0.4978 |
8.969 |
0.4986 |
86.7% |
|
14.021 |
1.392 |
9.015 |
0.9928 |
8.96 |
0.998 |
91.7% |
|
13.933 |
2.072 |
9.01 |
1.502 |
8.945 |
1.497 |
93.3% |
|
13.957 |
2.737 |
9 |
1.995 |
8.945 |
1.996 |
93.7% |
|
13.982 |
3.409 |
8.995 |
2.492 |
8.9375 |
2.499 |
93.9% |
|
13.956 |
4.108 |
8.99 |
3 |
8.93 |
2.999 |
93.8% |
|
14.023 |
0.091 |
15.024 |
0 |
14.938 |
0 |
0.0% |
|
14.003 |
1.173 |
15.02 |
0.4938 |
14.945 |
0.499 |
90.6% |
|
13.989 |
2.263 |
15.015 |
0.9928 |
14.938 |
0.998 |
94.2% |
|
13.97 |
3.379 |
15.005 |
1.502 |
14.93 |
1.498 |
95.1% |
|
13.964 |
4.489 |
15 |
1.995 |
14.922 |
1.997 |
95.3% |
|
13.924 |
0.142 |
20.025 |
0 |
19.922 |
0 |
0.0% |
|
13.978 |
1.584 |
20.02 |
0.4988 |
19.922 |
0.4989 |
90.0% |
|
13.968 |
3.051 |
20.02 |
0.991 |
19.91 |
0.998 |
93.2% |
|
13.995 |
4.545 |
20.014 |
1.5 |
19.906 |
1.4977 |
94.1% |