TIDT409 September 2024
The waveforms of output AC ripples at different output voltages with full load conditions are shown in Figure 3-1 through Figure 3-8.
Figure 3-9 Output Voltage Ripple, PORTA, 14V Input, 5V,
3A Load
Figure 3-11 Output Voltage Ripple, PORTA, 14V Input, 15V,
2A Load
Figure 3-13 Output Voltage Ripple, PORTA, 14V Input, 20V,
1.5A Load
Figure 3-15 Output Voltage Ripple, PORTB, 14V Input, 5V,
3A Load
Figure 3-17 Output Voltage Ripple, PORTB, 14V Input, 15V,
2A Load
Figure 3-19 Output Voltage Ripple, PORTB, 14V Input, 20V,
1.5A Load
Figure 3-10 Output Voltage Ripple, PORTA, 14V Input, 9V,
3A Load
Figure 3-12 Output Voltage Ripple, PORTA, 14V Input, 15V,
3A Load
Figure 3-14 Output Voltage Ripple, PORTA, 14V Input, 20V,
2.25A Load
Figure 3-16 Output Voltage Ripple, PORTB, 14V Input, 9V,
3A Load
Figure 3-18 Output Voltage Ripple, PORTB, 14V Input, 15V,
3A Load
Figure 3-20 Output Voltage Ripple, PORTB, 14V Input, 20V,
2.25A Load