TIDT406
August 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-Up and Shutdown
3.2
Charge Enable and Disable
3.3
Typical Charge Waveforms
3.4
Typical OTG Waveforms
3.5
OTG Transient
Trademarks
Features
High-power 40V input and 320W
High efficiency of 98%
Cost-effective hybrid GaN and Silicon FETs
Excellent thermal performance
Supports 2 to 5-cell battery
Extended Power Range (EPR)
USB Type-C®
Power Delivery (PD) compliance