TIDT406
August 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-Up and Shutdown
3.2
Charge Enable and Disable
3.3
Typical Charge Waveforms
3.4
Typical OTG Waveforms
3.5
OTG Transient
Trademarks
1.2
Required Equipment
Main power supply: 0V to 40V, 0A to 12A
Bipolar power supply: 36V, ±12A
EV2400 or USB2ANY interface device
Note:
This design does not include the EV2400 or USB2ANY interface device; the EV2400 or USB2ANY must be ordered separately.