TIDT402
February 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Efficiency Data
2.3
Thermal Images
2.3.1
20A Output Current
2.3.2
26A Output Current
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.1.1
26A Output Current
3.1.2
4A Output Current
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
3.5
Start-up Sequence
3.6
Shutdown Sequence
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
PARAMETER
SPECIFICATIONS
Input Voltage
9V-18V, 36V peak, full output power at ≥11V
Output Voltage
40.5V
Output Current
31A peak at 12V
IN
, 26A at 11V
IN
Switching Frequency
315kHz