TIDT402
February 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Efficiency Data
2.3
Thermal Images
2.3.1
20A Output Current
2.3.2
26A Output Current
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.1.1
26A Output Current
3.1.2
4A Output Current
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
3.5
Start-up Sequence
3.6
Shutdown Sequence
2.2
Efficiency Data
Table 2-1
shows the efficiency data.
Table 2-1 Efficiency Data
OUTPUT CURRENT (A)
EFFICIENCY (%)
0.5
84.5%
1
89.0%
1.5
92.2%
2
92.6%
4
95.2%
6
96.1%
8
95.9%
10
96.0%
12
95.9%
14
95.8%
16
95.6%
18
95.1%
20
94.8%
22
94.3%
24
93.7%
26
93.1%