TIDT394A
May 2024 – January 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Short-Circuit Protection
3.4
Load Transients
3.5
Start-up Sequence
3.6
Current Monitor Output
3.5
Start-up Sequence
The power supply was enabled using the ENABLE signal, TP8 to TP9.
Figure 3-7
12V Input, 5.1V Output, No Load; CH1: Output Voltage, 1V/div
Figure 3-8
12V Input, 5.1V Output, 15A Load; CH1: Output Voltage, 1V/div