TIDT394A May 2024 – January 2025
| VIN (V) |
IIN (A) |
VOUT (V) |
IOUT (A) |
PIN (W) |
POUT (W) |
PLOSS (W) |
Efficiency (%) |
|---|---|---|---|---|---|---|---|
| 12.06 | 0.164 | 5.098 | 0 | 1.98 | 0 | 1.98 | 0.0 |
|
12.04 |
0.378 |
5.098 |
0.5 |
4.55 |
2.55 |
2.00 |
56.0 |
| 12.02 | 0.590 | 5.098 | 1 |
7.09 |
5.10 | 1.99 | 71.9 |
| 12.05 |
1.013 |
5.098 | 2 | 12.21 | 10.20 | 2.01 | 83.5 |
| 12.01 | 1.445 | 5.099 | 3 | 17.35 | 15.30 | 2.06 | 88.1 |
| 12.07 | 1.870 | 5.099 | 4 | 22.57 | 20.40 | 2.17 | 90.4 |
| 12.03 | 2.310 | 5.100 | 5 | 27.79 | 25.50 | 2.29 |
91.8 |
| 12.06 | 2.741 | 5.100 | 6 | 33.06 | 30.60 | 2.46 | 92.6 |
| 12.02 | 3.191 | 5.101 | 7 | 38.36 | 35.71 | 2.65 | 93.1 |
| 12.06 | 3.62 | 5.102 | 8 | 43.66 | 40.82 | 2.84 | 93.5 |
| 12.02 | 4.08 | 5.102 | 9 | 49.04 | 45.92 | 3.12 | 93.6 |
| 12.02 | 4.53 | 5.103 | 10 | 54.45 |
51.03 |
3.42 | 93.7 |
| 12.02 |
4.98 |
5.103 | 11 |
59.86 |
56.13 | 3.73 | 93.8 |
| 12.05 | 5.42 | 5.104 | 12 | 65.31 | 61.25 | 4.06 | 93.8 |
| 12.00 |
5.90 |
5.104 | 13 | 70.80 | 66.35 | 4.45 | 93.7 |
| 12.08 | 6.32 | 5.104 | 14 | 76.35 | 71.46 | 4.89 | 93.6 |
| 12.04 | 6.80 | 5.105 | 15 | 81.87 | 76.58 | 5.30 | 93.5 |
| IOUT (A) | VOUT (V) | IIN (A) | VIN (V) | POUT (W) | PIN (W) | PLOSS (W) | |
|---|---|---|---|---|---|---|---|
| No Load | 0 | 5.098 | 0.164 | 12.06 | 0 | 1.98 | 1.98 |
| Off State | 0 | 0 | 0.012 | 12.00 | 0 | 0.144 | 0.144 |