TIDT366 November 2023
Efficiency data is shown in the following table.
| VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | PIN (W) | POUT (W) | Efficiency (%) |
|---|---|---|---|---|---|---|
300 | 0.0000581 | 12.14 | 0.000 | 0.0174 | 0 | – |
300 | 0.0453 | 11.94 | 1.000 | 13.59 | 11.94 | 87.86% |
300 | 0.09201 | 11.99 | 2.000 | 27.6 | 23.98 | 86.87% |
300 | 0.13955 | 12.01 | 3.000 | 41.87 | 36.03 | 86.06% |
300 | 0.18645 | 12.05 | 4.000 | 55.94 | 48.2 | 86.17% |
400 | 0.0000471 | 12.13 | 0.000 | 0.0188 | 0 | – |
400 | 0.0341 | 11.94 | 1.000 | 13.64 | 11.94 | 87.54% |
400 | 0.06923 | 11.99 | 2.000 | 27.69 | 23.98 | 86.60% |
400 | 0.10446 | 12.00 | 3.000 | 41.78 | 36.00 | 86.16% |
400 | 0.1397 | 12.02 | 4.000 | 55.88 | 48.08 | 86.04% |
600 | 0.0000332 | 12.16 | 0.000 | 0.0199 | 0 | – |
600 | 0.022911 | 11.94 | 1.000 | 13.75 | 11.94 | 86.86% |
600 | 0.045861 | 11.99 | 2.000 | 27.52 | 23.98 | 87.15% |
600 | 0.0689 | 12.01 | 3.000 | 41.34 | 36.03 | 87.16% |
600 | 0.09198 | 12.04 | 4.000 | 55.19 | 48.16 | 87.27% |
800 | 0.0000392 | 12.13 | 0.000 | 0.0314 | 0 | – |
800 | 0.017631 | 11.95 | 1.000 | 14.10 | 11.95 | 85.70% |
800 | 0.034767 | 11.99 | 2.000 | 27.81 | 23.98 | 86.22% |
800 | 0.052021 | 12.01 | 3.000 | 41.62 | 36.03 | 86.58% |
800 | 0.06933 | 12.02 | 4.000 | 55.46 | 48.08 | 86.69% |
1000 | 0.000068 | 12.10 | 0.000 | 0.0680 | 0 | – |
1000 | 0.014464 | 11.95 | 1.000 | 14.46 | 11.95 | 84.55% |
1000 | 0.02814 | 11.99 | 2.000 | 28.14 | 23.98 | 85.22% |
1000 | 0.041968 | 12.01 | 3.000 | 41.97 | 36.03 | 85.85% |
1000 | 0.05591 | 12.04 | 4.000 | 55.91 | 48.16 | 86.14% |