TIDT357
November 2023
1
Description
Features
Applications
1
Power Requirements
6
7
1.1
Power-On Sequence
1.2
Power-Off Sequence
1.3
Required Equipment
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-Up Sequence
3.2
Shutdown Sequence
3.3
Output Voltage Ripple
3.4
Load Transients
1.4
Dimensions
The PCB is 110.67 mm × 100.28 mm.