TIDT354 November 2023
| Parameter | Specifications |
|---|---|
| Input Power | 24-V to 60-V steady-state Use J2 onboard (Phoenix Contact 1714971 Receptacle, 9.52 mm, 2 × 1, TH) |
| 3.3-V output | Load up to 60 A Use J3 Terminal Block Eaton EM292902 |
| Various signals: J4 | See the schematic for details; connect a conductor (jumper) from the J4 pin 7 (DEMB) to pin 6 (VDDA) for two-phase operation. |