TIDT354 November 2023
Start-up behavior for a 24-V input is shown in Figure 3-11, while the shutdown behavior is shown in Figure 3-5.
Figure 3-4 24-VIN
Start-Up
Figure 3-5 24-VIN
ShutdownThe start-up waveform for a 48 V input is displayed in Figure 3-6 and the shutdown waveform is seen in Figure 3-7.
Figure 3-6 48-VIN
Start-Up
Figure 3-7 48-VIN
Shutdown