TIDT353
September 2023
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Bode Plots
2.2
Thermal Images
3
Waveforms
3.1
Load Transient Response
3.2
Start-Up Sequence
3.3
Output Voltage Ripple
Features
HHC controlled half-bridge LLC platform using F280039C
Converting 400 V to 12 V with 1-kW ability
Better load transient response than the Common Redundant Power Supply (CRPS) standard
Monotonic soft-start with any load conditions
Small output voltage ripple