TIDT352 October 2023
Figure 3-15 displays the main switching waveform.
The waveform in Figure 3-15 was captured at 60 VIN while operating under a maximum load of 60 A per phase. The waveform is characterized by the following conditions: a switching frequency of 398 kHz, an overshoot of 2 V, a rise time of 8 ns, and a fall time of 4 ns.
Figure 3-1 60-V Switching Waveform